(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magnetic Base Round

Magnetic Base Round

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Magnetic Base Round
  • Magnetic Base Round
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,325,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Round magnetic base without handle.
It has multiple screw holes, making it easy to fix jigs.
[Application]
Ideal for such as holding workpieces and attaching jigs.

Part Number
MGBS-50B
MGBS-75B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMagnet adsorption force
(N)
Mass
(g)

1,325,000 VND

1 Piece(s) 7 Day(s) or more 58.8300

1,778,150 VND

1 Piece(s) 7 Day(s) or more 196700

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

With / Without Handle Not Included Product Model Magnet base