(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item

Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item
  • Sale
  • Until 31/03/2025
  • Volume Discount
  • CAT6
  • Twisted Pair
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      268,160VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Appropriate for high-speed communication, such as for image data.
● STP (shield type) type stranded wire type for easy handling.
● The same product can be purchased in both Japan and China with the same model number.

· Appearance and specifications are subject to change without notice.

(i)

Caution

thận trọng

  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation or order. We are sorry for any inconvenience may caused
  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Product Description

Cheapest of the MISUMI series. An even larger discount is applied if purchasing 10 pieces or more.

Specification Table

Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item: Related Image

Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item: Related Image

Model NumberColorOverall Length (m)
GLHR6T-FTPBL (blue)
GY (Gray)
1
2
3
5
7
10
15

Overview of Specifications

Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item: Related Image
Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item: Related Image
Part Number
GLHR6T-FTP-BL-3 SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

268,160 VND

144,806 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Category CAT6 Shield Structure Shielded・STP Shield Details Single Layer Shield
FA Network Standard No Standard Connector Type RJ45-RJ45 Cable Conductor Stranded Wire
Conductor Size AWG26 (0.12sq) No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 6.0 to 6.9
Color Blue Length Fixed Length: Fixed 3.0 to 4.9
Sheath Material PVC PoE (Power Supply) Compatible Wiring Type Straight
Length(m) 3 Cable Type Standard

Please check the type/dimensions/specifications of the part GLHR6T-FTP-BL-3 in the Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GLHR6T-FTP-BL-3 trong chuỗi Japan-China Common Model Number CAT6 With Shield (Stranded Wire) In-stock Item.