(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Nylon 6.6 |
Operating Temperature Range | -40℃ to 85℃ |
Color | Black |
It is a cord stopper that secures and protects the power cord to the panel.
Some products in the price list are discontinued so please check with us before ordering.
Catalog No. | PCS per Package | Unit Price per Package | |
5 - 9 PCS | 10 PCS - | ||
MKRB-5N-4 | 100P | ||
MKRB-5P-4 | |||
MKRB-6N-4 | 50P | ||
MKRB-6P-4 | |||
MKRB-6N3-4 | |||
MKRB-7P-2 | 10P |
Catalog No. | PCS per Package | Unit Price per Package | ||
1 - 4 PCS | 5 - 9 PCS | 10 PCS - | ||
MKRB-2P-4 | 1000P | |||
MKRB-3P-4 | ||||
MKRB-4N-4 | ||||
MKRB-5N-4 | ||||
MKRB-5P-4 | ||||
MKRB-6N-4 | 500P | |||
MKRB-6P-4 | ||||
MKRB-6N3-4 | ||||
MKRB-6P3-4 | ||||
MKRB-7N-2 | 100P | |||
MKRB-7P-2 |
Shipping Date | |
1 - 3 Packages | Next Day |
4 Packages - | Quotation Confirmation |
Shipping Date | |
1 - 3 Packages | On third day |
4 Packages - | Quotation Confirmation |
Catalog No. | PCS per Package | Size (mm) | Applicable Wire Size | Mounting Hole (mm) | Mounting Panel Thickness (mm) | Length (mm) | Per PC | |
Quantity | A | B | F | D | Weight (g) | |||
MKRB-2P-4 | 1000P | Balance | 3×5.6 | 9.5 | 8.7 | 1.6 | 10.3 | 0.5 |
MKRB-3P-4 | 11 | 9.9 | 1.6 | 10.3 | 0.8 | |||
MKRB-4N-4 | 3.71/3.83×7.6 | 12.7 - 13.1 | 11.8 | 1.6 | 10.3 | 1 | ||
MKRB-5N-4 | Round | Φ6.4-Φ7.4 | 12.7 - 13.1 | 11.5 | 1.6 | 11 | 1 | |
MKRB-5P-4 | 12.7 - 13.1 | 11.5 | 2.5 | 11 | 1 | |||
MKRB-6N-4 | 500P | Φ7.6 | 15.9 | 14 | 1.6 | 14.8 | 2 | |
MKRB-6P-4 | 15.9 | 14 | 3.2 | 14.8 | 1.5 | |||
MKRB-6N3-4 | Φ8.2-Φ9.2 | 15.9 | 14 | 1.6 | 14.8 | 1.5 | ||
MKRB-6P3-4 | 15.9 | 14 | 3.2 | 14.8 | 0.8 | |||
MKRB-7N-2 | 100P | Φ9.2-Φ10.5/Φ11 | 19 / 19.8 | 16.8 | 1.6 | 19 | 1.5 | |
MKRB-7P-2 | 19 / 19.8 | 16.8 | 3.2 | 19 | 1.5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Number with packs (P) | Mounting plate thickness (mm) | Cable type | Conforming wire finishing outer diameter | Total length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,199,853 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000P | 1.6 | Flat | 2.3X5.6 | 11 | ||
1,278,952 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000P | 1.6 | Flat | 3.71/3.83X7.6 | 12.7~13.1 | ||
1,452,307 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000P | 1.6 | Round | φ6.4-φ7.4 | 12.7~13.1 | ||
399,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 100P | 1.6 | Round | φ6.4-φ7.4 | 12.7~13.1 | ||
1,452,307 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000P | 2.5 | Round | φ6.4-φ7.4 | 12.7~13.1 | ||
399,470 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 100P | 2.5 | Round | φ6.4-φ7.4 | 12.7~13.1 | ||
413,853 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) | 50P | 1.6 | Round | φ 8.2 - φ 9.2 | 15.9 | ||
1,076,065 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500P | 1.6 | Round | φ 8.2 - φ 9.2 | 15.9 | ||
423,741 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) | 50P | 1.6 | Round | φ7.6 | 15.9 | ||
1,174,938 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500P | 1.6 | Round | φ7.6 | 15.9 | ||
937,640 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500P | 3.2 | Round | φ 8.2 - φ 9.2 | 15.9 | ||
413,853 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) | 50P | 3.2 | Round | φ7.6 | 15.9 | ||
1,076,065 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500P | 3.2 | Round | φ7.6 | 15.9 | ||
460,851 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 100P | 1.6 | Round | φ9.2Xφ10.5/φ11 | 19/19.8 | ||
428,260 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 4 Day(s) | 10P | 3.2 | Round | φ9.2Xφ10.5/φ11 | 19/19.8 | ||
460,851 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 100P | 3.2 | Round | φ9.2Xφ10.5/φ11 | 19/19.8 |
Loading...Tải…
Material (Main body) | Nylon 6.6 | Operating temperature range(℃) | -40~85 | Color | Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy