(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Indicating Lamp Ø16/Ø22/Ø25/Ø30

Indicating Lamp Ø16/Ø22/Ø25/Ø30
  • UL
  • CE-Compliant
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      328,018VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSL-BK25-17-24VDC-B
MSL-BK25-17-24VDC-G
MSL-BK25-17-24VDC-R
MSL-BK25-17-24VDC-W
MSL-BK25-17-24VDC-Y
MSL-BK25-17-220VAC-B
MSL-BK25-17-220VAC-G
MSL-BK25-17-220VAC-R
MSL-BK25-17-220VAC-Y
MSL-BK30-17-24VDC-B
MSL-BK30-17-24VDC-G
MSL-BK30-17-24VDC-R
MSL-BK30-17-24VDC-W
MSL-BK30-17-24VDC-Y
MSL-BK30-17-220VAC-B
MSL-BK30-17-220VAC-G
MSL-BK30-17-220VAC-R
MSL-BK30-17-220VAC-W
MSL-BK30-17-220VAC-Y
MSL-FK16-170-24VDC-B
MSL-FK16-170-24VDC-G
MSL-FK16-170-24VDC-R
MSL-FK16-170-24VDC-W
MSL-FK16-170-24VDC-Y
MSL-FK16-180-24VDC-B
MSL-FK16-180-24VDC-G
MSL-FK16-180-24VDC-R
MSL-FK16-180-24VDC-W
MSL-FK16-180-24VDC-Y
MSL-FK16-190-24VDC-B
MSL-FK16-190-24VDC-G
MSL-FK16-190-24VDC-R
MSL-FK16-190-24VDC-W
MSL-FK16-190-24VDC-Y
MSL-KK16-170-24VDC-B
MSL-KK16-170-24VDC-G
MSL-KK16-170-24VDC-R
MSL-KK16-170-24VDC-W
MSL-KK16-170-24VDC-Y
MSL-KK16-180-24VDC-B
MSL-KK16-180-24VDC-G
MSL-KK16-180-24VDC-R
MSL-KK16-180-24VDC-W
MSL-KK16-180-24VDC-Y
MSL-KK16-190-24VDC-B
MSL-KK16-190-24VDC-G
MSL-KK16-190-24VDC-R
MSL-KK16-190-24VDC-W
MSL-KK16-190-24VDC-Y
MSL-KK22-17-24VDC-B
MSL-KK22-17-24VDC-G
MSL-KK22-17-24VDC-R
MSL-KK22-17-24VDC-W
MSL-KK22-17-24VDC-Y
MSL-KK22-17-220VAC-B
MSL-KK22-17-220VAC-G
MSL-KK22-17-220VAC-R
MSL-KK22-17-220VAC-W
MSL-KK22-17-220VAC-Y
MSL-KK22-18-24VDC-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Other standards (VDE)

360,836 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeBlueAC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeGreenAC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeRedAC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 25Circular Type-AC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeYellowAC/DC24V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeBlue[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeGreen[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeRed[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 25Circular TypeYellow[Other] AC220V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeBlueAC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeGreenAC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeRedAC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 30Circular Type-AC/DC24V[Available] IP40CE / ULKC

360,836 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeYellowAC/DC24V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeBlue[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeGreen[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeRed[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 30Circular Type-[Other] AC220V[Available] IP40CE / ULKC

375,496 VND

1 Piece(s) 4 Day(s) Φ 30Circular TypeYellow[Other] AC220V[Available] IP40CE / ULKC

334,953 VND

1 Piece(s) 4 Day(s) Φ 16Circular TypeBlueDC24V[Available] IP65CE / UL-

334,953 VND

1 Piece(s) 4 Day(s) Φ 16Circular TypeGreenDC24V[Available] IP65CE / UL-

334,953 VND

1 Piece(s) 4 Day(s) Φ 16Circular TypeRedDC24V[Available] IP65CE / UL-

334,953 VND

1 Piece(s) 4 Day(s) Φ 16Circular Type-DC24V[Available] IP65CE / UL-

334,953 VND

1 Piece(s) 4 Day(s) Φ 16Circular TypeYellowDC24V[Available] IP65CE / UL-

335,348 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeBlueDC24V[Available] IP65CE / UL-

335,348 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeGreenDC24V[Available] IP65CE / UL-

335,348 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeRedDC24V[Available] IP65CE / UL-

335,348 VND

1 Piece(s) 4 Day(s) Φ 16Square shape-DC24V[Available] IP65CE / UL-

335,348 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeYellowDC24V[Available] IP65CE / UL-

335,743 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeBlueDC24V[Available] IP65CE / UL-

335,743 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeGreenDC24V[Available] IP65CE / UL-

335,743 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeRedDC24V[Available] IP65CE / UL-

335,743 VND

1 Piece(s) 4 Day(s) Φ 16Silique type-DC24V[Available] IP65CE / UL-

335,743 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeYellowDC24V[Available] IP65CE / UL-

328,018 VND

1 Piece(s) 4 Day(s) Φ 16Circular TypeBlueDC24V[Available] IP65CE / UL-

328,018 VND

1 Piece(s) Same day Φ 16Circular TypeGreenDC24V[Available] IP65CE / UL-

328,018 VND

1 Piece(s) Same day Φ 16Circular TypeRedDC24V[Available] IP65CE / UL-

328,018 VND

1 Piece(s) 4 Day(s) Φ 16Circular Type-DC24V[Available] IP65CE / UL-

328,018 VND

1 Piece(s) 4 Day(s) Φ 16Circular TypeYellowDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeBlueDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeGreenDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeRedDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Square shape-DC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Square shapeYellowDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeBlueDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeGreenDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeRedDC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Silique type-DC24V[Available] IP65CE / UL-

328,413 VND

1 Piece(s) 4 Day(s) Φ 16Silique typeYellowDC24V[Available] IP65CE / UL-

371,239 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeBlueDC24V[Available] IP40CE / UL / TUV / CCCKC

371,239 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeGreenDC24V[Available] IP40CE / UL / TUV / CCCKC

371,239 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeRedDC24V[Available] IP40CE / UL / TUV / CCCKC

371,239 VND

1 Piece(s) 4 Day(s) Φ 22Circular Type-DC24V[Available] IP40CE / UL / TUV / CCCKC

371,239 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeYellowDC24V[Available] IP40CE / UL / TUV / CCCKC

384,165 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeBlue[Other] AC220V[Available] IP40CE / UL / TUV / CCCKC

384,165 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeGreen[Other] AC220V[Available] IP40CE / UL / TUV / CCCKC

384,165 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeRed[Other] AC220V[Available] IP40CE / UL / TUV / CCCKC

384,165 VND

1 Piece(s) 4 Day(s) Φ 22Circular Type-[Other] AC220V[Available] IP40CE / UL / TUV / CCCKC

384,165 VND

1 Piece(s) 4 Day(s) Φ 22Circular TypeYellow[Other] AC220V[Available] IP40CE / UL / TUV / CCCKC

379,906 VND

1 Piece(s) 4 Day(s) Φ 22Square shapeBlueDC24V[Available] IP40CE / UL / TUV / CCCKC

Loading...Tải…

Basic InformationThông tin cơ bản

Light Source LED