(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MKPP253-100P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Number with pack products (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
391,864 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 2 | 26 | 16-14 | Blue | 100 |
Loading...Tải…
Type | Crimp terminal with insulation | Shape | Bar mold | Insulation material | Vinyl |
---|---|---|---|---|---|
Materials | Polyvinyl chloride |
Please check the type/dimensions/specifications of the part MKPP253-100P in the Insulated Pin Terminal series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MKPP253-100P trong chuỗi Insulated Pin Terminal.
Part Number |
---|
MKPP15-100P |
MKPP252-1000P |
MKPP252-100P |
MKPP253-1000P |
MKPP6-1000P |
MKPP6-100P |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Number with pack products (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|
389,095 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 10 | 1.8 | 22 | 22-16 | Red | 100 | ||
1,446,373 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 2 | 23 | 16-14 | Blue | 1000 | ||
391,864 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 10 | 2 | 23 | 16-14 | Blue | 100 | ||
1,446,373 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 2 | 26 | 16-14 | Blue | 1000 | ||
2,406,231 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 2.5 | 28.2 | 14-10 | Yellow | 1000 | ||
501,758 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) | 10 | 2.5 | 28.2 | 14-10 | Yellow | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy