(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Plug shape | C-3 | Cable length(m) | 1.83 |
---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 250 |
Supported countries (standards) | VDE(German) | Cable type | KOCE/3×0.75mm2 |
Connector shape | L-shape | Cable shape | Round |
The Number of Cores | 3 | Cable end treatment | Truncated |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Plug shape | C-3 | Cable length(m) | 1.83 |
---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 250 |
Supported countries (standards) | VDE(German) | Cable type | KOCE/3×0.75mm2 |
Connector shape | L-shape | Cable shape | Round |
The Number of Cores | 3 | Cable end treatment | Truncated |
Loading...Tải…
Plug shape | C-3 | Cable length(m) | 1.83 |
---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 250 |
Supported countries (standards) | VDE(German) | Cable type | KOCE/3×0.75mm2 |
Connector shape | L-shape | Cable shape | Round |
The Number of Cores | 3 | Cable end treatment | Truncated |
Loading...Tải…
Plug shape | C-3 | Cable length(m) | 1.83 |
---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 250 |
Supported countries (standards) | VDE(German) | Cable type | KOCE/3×0.75mm2 |
Connector shape | L-shape | Cable shape | Round |
The Number of Cores | 3 | Cable end treatment | Truncated |
Loading...Tải…
Plug shape | C-3 | Cable length(m) | 1.83 |
---|---|---|---|
Rated current(A) | 16 | Rated voltage(V) | 250 |
Supported countries (standards) | VDE(German) | Cable type | KOCE/3×0.75mm2 |
Connector shape | L-shape | Cable shape | Round |
The Number of Cores | 3 | Cable end treatment | Truncated |
Plug shape | C-3 | Cable length(m) | 1.83 | Rated current(A) | 16 |
---|---|---|---|---|---|
Rated voltage(V) | 250 | Supported countries (standards) | VDE(German) | Cable type | KOCE/3×0.75mm2 |
Connector shape | L-shape | Cable shape | Round | The Number of Cores | 3 |
Cable end treatment | Truncated |
Please check the type/dimensions/specifications of the part KKP-4819R-1.83 in the Specified Plug Length on One-end Cut Power Cord (for VDE, Germany, Europe) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KKP-4819R-1.83 trong chuỗi Specified Plug Length on One-end Cut Power Cord (for VDE, Germany, Europe).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy