(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Body | Caster Wheel | Wheel Core | Bearing | ||
Material | Surface Treatment | Material (Color) | Rotating Part | Wheel Part | ||
EC-DL180 | SUS304 | - | PU (Brown Red) | Plastic core | Provided | Provided |
Part Number | H | B | E | Allowable Load (N) | |||
Type | No. | Wheel Material | D | ||||
EC-DL180 | 20 | PU | 75 | 105 | 32 | 33 | 80 |
100 | 130 | 31.5 | 110 | ||||
125 | 155 | 30 | 130 |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
Part Number |
---|
EC-DL180-20PTPU-75 |
EC-DL180-20PTPU-100 |
EC-DL180-20PTPU-125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Wheel Dia. D (Ø) | Allowable Load (daN) |
---|---|---|---|---|---|---|---|
244,016 VND | 1 Piece(s) | 5 Day(s) | 105 | 75 | 80 | ||
289,336 VND | 1 Piece(s) | 5 Day(s) | 130 | 100 | 110 | ||
349,264 VND | 1 Piece(s) | 5 Day(s) | 155 | 125 | 130 |
Loading...Tải…
Caster Type | Swivel Type | Stopper (Detail) | Not Provided | Wheel Material | Polyurethane |
---|---|---|---|---|---|
Fitting Material | Steel | Mounting Hole Pitch, Short Length Direction(mm) | 45 | Mounting Hole Pitch, Long Length Direction(mm) | 74 |
Plate Length(mm) | 95 | Plate Width(mm) | 64 | Wheel Width B(mm) | 32 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy