Polyurethane Round Belt Open End

:
MISUMI
Product Overview
A round belt is a rope-like belt with a circular cross section. Used in conjunction with pulleys and idler wheels, it is widely applied for conveying lightweight objects and for angle transmission purposes.
Easy installation—belts can be replaced without disassembling the machine, offering excellent maintainability.
Easy installation—belts can be replaced without disassembling the machine, offering excellent maintainability.
Dimensional Drawing

Specification Overview
■ Material Table
Free End Products
Free End Products
| Type | Shape | Color | Material | Heat resistant temperature |
| E-MBT-N | Standard | Orange | Urethane | 50°C |
Specification Table
| Part Number | L (Perimeter) Unit: 1 m | Pulley Minimum P.D. | 5% Tension (N) | |
| Type | d | Standard | Standard | |
| E-MBT-N | 2 | 10 to 20 | 12 | 1.9 |
| 2.5 | 20.5 | 2.4 | ||
| 3 | 23 | 4.1 | ||
| 3.5 | 29 | 4.7 | ||
| 4 | 30 | 7.4 | ||
| 5 | 40 | 12.5 | ||
| 6 | 50 | 16.6 | ||
| 7 | 60 | 22.6 | ||
| 8 | 70 | 29.4 | ||
| 9 | 85 | 37.5 | ||
| 10 | 95 | 46.2 | ||
| 12 | 107 | 66.5 | ||
| 15 | 143 | 104 | ||
Product Features
Usage Method
■ Simple Steps for Selecting Round Belts
(1) Determine the transmission power (or motor rated power)
(2) Confirm the diameter of the small pulley
(3) Calculate the tension borne by the belt
(4) Select a belt with allowable tension greater than the tension calculated in step (3)
(5) Finalize the belt selection
For details, please refer to
Steps for Selecting Round Belts
(1) Determine the transmission power (or motor rated power)
(2) Confirm the diameter of the small pulley
(3) Calculate the tension borne by the belt
(4) Select a belt with allowable tension greater than the tension calculated in step (3)
(5) Finalize the belt selection
For details, please refer to
Steps for Selecting Round BeltsPrecautions
■ Features of Economy Polyurethane Round Belt
· Physical Properties
· Tension

Test Conditions:
Temperature: (23±2)°C ; Relative Humidity: (50±10)%RH
Test method: Refer to ASTM D412-16(2021)
Test speed: 50 mm/min
Test sample: Diameter (d) 6 mm
*The tension value is the measured value of the test sample under test conditions and is not a guaranteed value. For reference only.
■Precautions for storage
①Avoid sunlight.
(2) Please store in a place protected from rain.
(3) Please store in a place with humidity below 80% and temperature between 0 to 40°C
(4) Do not stack in large quantities or bend forcibly.
⑤Do not place it directly on the ground.
(6) Do not make the belt contact with oil or chemicals.
· Physical Properties
| kgf=N×0.101972 | |||
| Item | Standard | Unit | E-MBT E-MBT-N |
| Hardness | ASTM D2240 | Shore A | 87 |
| 100%" | ASTM D412 | N/mm2 | 6.05 |
| 300%" | 16.9 | ||
| Tensile Strength | Above 24.5 | ||
| Elongation at Break | % | Above 400 |
· Tension

Test Conditions:
Temperature: (23±2)°C ; Relative Humidity: (50±10)%RH
Test method: Refer to ASTM D412-16(2021)
Test speed: 50 mm/min
Test sample: Diameter (d) 6 mm
*The tension value is the measured value of the test sample under test conditions and is not a guaranteed value. For reference only.
■Precautions for storage
①Avoid sunlight.
(2) Please store in a place protected from rain.
(3) Please store in a place with humidity below 80% and temperature between 0 to 40°C
(4) Do not stack in large quantities or bend forcibly.
⑤Do not place it directly on the ground.
(6) Do not make the belt contact with oil or chemicals.
Example of Use
For conveying lightweight objects and inclined angles


Related Products
| Economy Type Polyurethane Round Belt Fusion Spliced Product | (Economy series) Round belt pulley Clamping type | Economy Pulley for Round Belt, Screw-Fixed Type | ||
![]() | ![]() | ![]() | ||
| Representative Model: E-MBT4-500 | Representative Model: E-MBRDC40-2.5-8 | Representative Model: E-MBRDFM40-2.5-C10 |
Related Documents
For selecting round belts, please refer to
Round Belt Selection Method
Round Belt Selection Method
Material

