Polyurethane Round Belt Closed End, Welding Type

:
MISUMI
Product Overview
A round belt is a rope-like belt with a circular cross section. Used in conjunction with pulleys and idler wheels, it is widely applied for conveying lightweight objects and for angle transmission purposes.
Easy installation—belts can be replaced without disassembling the machine, offering excellent maintainability.
Easy installation—belts can be replaced without disassembling the machine, offering excellent maintainability.
Dimensional Drawing

Specifications Overview
■Material Table
Fusion spliced products: the joint area may appear a bit rough, but it will reach the proper diameter after tension is applied during operation.
| Type | Shape | Color | Material | Heat resistant temperature |
| E-MBT | Standard | Orange | Urethane | 50°C |
Fusion spliced products: the joint area may appear a bit rough, but it will reach the proper diameter after tension is applied during operation.Specification Table
| Part Number | L (Perimeter) Can be specified in 1 mm increments | Pulley Minimum P.D. | 5% Tension (N) | |
| Type | d | Standard | Standard | |
| E-MBT | 3 | 200 to 3000 | 20 | 4.1 |
| 4 | 200 to 4000 | 30 | 7.4 | |
| 5 | 200 to 5000 | 40 | 12.5 | |
| 6 | 200 to 6000 | 50 | 16.6 | |
| 8 | 200 to 6000 | 70 | 29.4 | |
| 10 | 250 to 6000 | 90 | 46.2 | |
Product Features
Usage Method
■ Simple Steps for Selecting Round Belts
(1) Determine the transmission power (or motor rated power)
(2) Confirm the diameter of the small pulley
(3) Calculate the tension borne by the belt
(4) Select a belt with allowable tension greater than the tension calculated in step (3)
(5) Finalize the belt selection
For details, please refer to
Steps for Selecting Round Belts
(1) Determine the transmission power (or motor rated power)
(2) Confirm the diameter of the small pulley
(3) Calculate the tension borne by the belt
(4) Select a belt with allowable tension greater than the tension calculated in step (3)
(5) Finalize the belt selection
For details, please refer to
Steps for Selecting Round BeltsPrecautions
■ Features of Economy Polyurethane Round Belt
· Physical Properties
· Tension

Test Conditions:
Temperature: (23±2)°C ; Relative Humidity: (50±10)%RH
Test method: Refer to ASTM D412-16(2021)
Test speed: 50 mm/min
Test sample: Diameter (d) 6 mm
*The tension value is the measured value of the test sample under test conditions and is not a guaranteed value. For reference only.
■Precautions for storage
①Avoid sunlight.
(2) Please store in a place protected from rain.
(3) Please store in a place with humidity below 80% and temperature between 0 to 40°C
(4) Do not stack in large quantities or bend forcibly.
⑤Do not place it directly on the ground.
(6) Do not make the belt contact with oil or chemicals.
· Physical Properties
| kgf=N×0.101972 | |||
| Item | Standard | Unit | E-MBT E-MBT-N |
| Hardness | ASTM D2240 | Shore A | 87 |
| 100%" | ASTM D412 | N/mm2 | 6.05 |
| 300%" | 16.9 | ||
| Tensile Strength | Above 24.5 | ||
| Elongation at Break | % | Above 400 |
· Tension

Test Conditions:
Temperature: (23±2)°C ; Relative Humidity: (50±10)%RH
Test method: Refer to ASTM D412-16(2021)
Test speed: 50 mm/min
Test sample: Diameter (d) 6 mm
*The tension value is the measured value of the test sample under test conditions and is not a guaranteed value. For reference only.
■Precautions for storage
①Avoid sunlight.
(2) Please store in a place protected from rain.
(3) Please store in a place with humidity below 80% and temperature between 0 to 40°C
(4) Do not stack in large quantities or bend forcibly.
⑤Do not place it directly on the ground.
(6) Do not make the belt contact with oil or chemicals.
Example of Use
For conveying lightweight objects and inclined angles

For easier understanding of the illustration, round belts are shown in green or light green. The color may differ from the actual product. Please note.

For easier understanding of the illustration, round belts are shown in green or light green. The color may differ from the actual product. Please note.Related Products
| Economy Type Polyurethane Round Belt Free End Product | (Economy series) Round belt pulley Clamping type | Economy Pulley for Round Belt, Screw-Fixed Type | ||
![]() | ![]() | ![]() | ||
| Typical model: E-MBT-N4-10 | Representative Model: E-MBRDC40-2.5-8 | Representative Model: E-MBRDFM40-2.5-C10 |
Related Documents
For selecting round belts, please refer to
Round Belt Selection Method
Round Belt Selection Method
Material

