(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Select part number to Order Now/ Add to Cart
Order Example:
( | – |
LCNS8 – 40120 | – 1000 |
|
|
| Type |
|
| Groove size (mm) | Mass Weight (Kg/m) | Recommend bracket and accessories | ||
Heavy load bracket | Bolt | Nut | ||||||||
LCNS8 | 40120 | 50 - 6000 | Standard | Clear Anodize | 6063-T5 | 8 | 4.07 | LBL7878-120 | E-GSCB8-18 | LCNHRN8-40-8 |
0 - 10 | ± 0.2 |
10 - 25 | ± 0.25 |
25 - 38 | ± 0.3 |
18 - 50 | ± 0.4 |
50 - 100 | ± 0.6 |
100 - 180 | ± 0.85 |
> 180 | ± 1.00 |
Standard Extrusion Size(mm) | 40120 | Number of Slotted Surfaces | Four-Side Slots | Surface Treatment | Clear Anodize |
---|---|---|---|---|---|
Extrusion Series | MISUMI Economy Series LCF 30/40/50/60 (Slot Width 8 mm) | Extrusion Type | Rectangle Shape | Surface Milled | Not Provided |
Material | 6063-T5 | Weight(kg/m) | 4.07 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy