(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Flange Fully Riveted Idler Pulleys XL

Flange Fully Riveted Idler Pulleys XL
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      84,218VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart


Product Overview
Usually, timing pulleys, timing idlers and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys, timing idlers and timing belts.
Flanges are fully riveted.
Dimensional Drawing
Dimensional Drawing

Bearing is pressed fit.
Bearing Accuracy: GB/T 307.1 Class 0 (Before press-fitting)
MISUMI makes no commitment to the bearing brand.
MISUMI makes no commitment to the retaining ring material.
 
■Material Table
Type Material Surface Treatment
Central BearingBoth Sides BearingBodyFlangeBearing
E-LAATFE-LAATFWAluminum AlloyAluminum AlloySteelClear Anodized
E-LANTF-Electroless Nickel Plating
The color of surface treatment varies depending on the lot.
If there are requirements on rust prevention, give priority to products made of the aluminum alloy.
 For details, please click on  Anti-rust performance and maintenance of metal materials and surface treatment.
Specification Table
■Dimension Specification Table XL (Central Bearing)
Part NumberShaft Dia.P.D.O.D.FEAWSBearing size
TypeNumber of TeethApplicable BeltdSpecificationsDB
E-LAATF
E-LANTF
18XL025629.1128.636247.512.53.25626ZZ×1196
XL0319144
XL03711165
20XL025632.3431.8340277.512.53.25626ZZ×1196
XL0319144
XL03711165
22XL025835.5735.0745307.512.52.25628ZZ×1248
XL0319143
XL03711164
XL05014195.5
25XL0251040.4339.9248357.512.52.256000ZZ×1268
XL0319143
XL03711164
XL05014195.5
28XL0251045.2844.7755407.512.52.256000ZZ×1268
XL0319142.56200ZZ×1309
XL03745.2844.77554011163.56200ZZ×1309
30XL0251048.514855407.512.52.256000ZZ×1268
XL031109142.56200ZZ×1309
XL03711163.5
XL05014195
36XL0251258.2157.767507.512.52.256001ZZ×1288
XL0311291426201ZZ×13210
XL03711163
XL05014194.5

■Dimension Specification Table XL (Both Sides Bearing)
Part NumberShaft Dia.P.D.O.D.FEAWDhBearing size
TypeNumber of TeethApplicable BeltdSpecificationsDB
E-LAATFW16XL025525.8725.3632207.512.511695ZZ×2134
XL031914
XL0371116
XL0501419
18XL037629.1128.63624111613696ZZ×2155
XL0501419
20XL037832.3431.834027111616.5698ZZ×2196
XL0501419
22XL037835.5735.074530111616.5698ZZ×2196
XL0501419
25XL0371040.4339.924835111619.56900ZZ×2226
XL0501419
28XL0371045.2844.775540111619.56900ZZ×2226
XL050121419256001ZZ×2288
30XL0371048.51485540111619.56900ZZ×2226
XL050121419256001ZZ×2288
36XL0371058.2157.76750111619.56900ZZ×2226
XL050121419256001ZZ×2288
Product Features
Feature 1: Timing belt idlers, suitable for high torque transmission design.
Feature 2: Timing belt idlers provide great transmission accuracy and efficiency, making them suitable for high-precision transmission designs.
Feature 3: Timing belt idlers can be designed for use in mechanisms with larger shaft spacing, applicable to most mechanisms and equipment.
Feature 4: MISUMI timing belt idlers satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 5: MISUMI timing belt idlers are available in various materials and suitable for a wide range of design and use environments.
Feature 6: MISUMI timing belt idlers are made with exquisite craftsmanship and meticulous attention to detail, allowing customers to make purchases with more confidence.
Usage Method
Usage Method Example DrawingInstructions for Use of Timing Belt Idlers and Timing Belt
MISUMI Timing Belt Idler Tensioning Example①Belt tensioning
Adjust the tension on the inside of the timing belt via the timing belt idler.
MISUMI Timing Belt Idler Linear Driving Example②Linear driving
Reciprocating motion is carried out through the self-end timing toothed belt.
Usage Method Example DrawingInstructions for Use of Timing Belt Idlers and Timing Belt
MISUMI Timing Belt Idler Conveyance Example③Conveyance
Plates are conveyed by two timing toothed belts
MISUMI Timing Belt Idler Traction Transmission Example④Traction transmission
Workpieces are clamped and transmitted by the belt
Shape S timing pulleys, suitable for MISUMI Standard Shape S Timing Belts and Economy Series Shape S Timing Belts.
Example of Use
Belt tension device (manual)
■ Mechanism name
Belt tension device (manual)

■ Mechanism function
1. Move the roller on the adjustment side, and tighten and fix it when the conveyor belt opens.
2. For multiple driving applications, the engagement rate can be improved by setting the roller in the middle position.

■ Role of the timing belt idler
The belt is tensioned by fixing the belt assembly distance with the timing belt idler
and with the assistance of the urethane roller.

For more information, please click Example for Belt Tension Device.
Application Industries
Food Semiconductor Smart Phones
It is widely used in food transport and transfer Industry Application Industry Semiconductor Smartphone 3C IPHONE Huawei
Medical Electronic & Electrical Lithium battery
Widely used in medical equipment, blood machines and other related equipment in the biomedical industry Method of usage in electronic & electrical and home appliances industry Application industry Lithium battery
Related Products
Related Documents
Part Number
E-LAATF18XL025
E-LAATF18XL031
E-LAATF18XL037
E-LAATF20XL025
E-LAATF20XL031
E-LAATF20XL037
E-LAATF22XL025
E-LAATF22XL031
E-LAATF22XL037
E-LAATF22XL050
E-LAATF25XL025
E-LAATF25XL031
E-LAATF25XL037
E-LAATF25XL050
E-LAATF28XL025
E-LAATF28XL031
E-LAATF28XL037
E-LAATF30XL025
E-LAATF30XL031
E-LAATF30XL037
E-LAATF30XL050
E-LAATF36XL025
E-LAATF36XL031
E-LAATF36XL037
E-LAATF36XL050
E-LAATFW16-XL025-5
E-LAATFW16-XL031-5
E-LAATFW16-XL037-5
E-LAATFW16-XL050-5
E-LAATFW18-XL037-6
E-LAATFW18-XL050-6
E-LAATFW20-XL037-8
E-LAATFW20-XL050-8
E-LAATFW22-XL037-8
E-LAATFW22-XL050-8
E-LAATFW25-XL037-10
E-LAATFW25-XL050-10
E-LAATFW28-XL037-10
E-LAATFW28-XL050-12
E-LAATFW30-XL037-10
E-LAATFW30-XL050-12
E-LAATFW36-XL037-10
E-LAATFW36-XL050-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBelt Width Used
(mm)
No. of Teeth
(T)
Shaft Bore Dia. d
(mm)
Bearing Position Number of Teeth Operating Belt Width
(inch)

84,219 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 15186Central Bearing180.25

84,220 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 19.1186Central Bearing180.31

84,219 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 25.4186Central Bearing180.37

84,224 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 15206Central Bearing200.25

84,225 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 19.1206Central Bearing200.31

84,228 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 25.4206Central Bearing200.37

90,894 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 15228Central Bearing220.25

90,896 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 12.7228Central Bearing220.31

90,898 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 19.1228Central Bearing220.37

90,901 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 25.4228Central Bearing220.5

97,563 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 152510Central Bearing250.25

97,567 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 12.72510Central Bearing250.31

97,570 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 19.12510Central Bearing250.37

97,574 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 25.42510Central Bearing250.5

97,574 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 152810Central Bearing280.25

97,583 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 12.72810Central Bearing280.31

97,569 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 19.12810Central Bearing280.37

97,581 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 25.43010Central Bearing300.25

97,592 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 153010Central Bearing300.31

97,597 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 12.73010Central Bearing300.37

97,604 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 19.13010Central Bearing300.5

97,604 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 25.4-12Central Bearing360.25

104,281 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 15-12Central Bearing360.31

104,291 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 12.7-12Central Bearing360.37

104,303 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 19.1-12Central Bearing360.5

84,218 VND

4 Piece(s) Available 13 Day(s) 6.4 ~ 12.7165Both Sides Bearing160.25

84,219 VND

4 Piece(s) Available 13 Day(s) 7.9 ~ 19.1165Both Sides Bearing160.31

84,221 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 25.4165Both Sides Bearing160.37

84,224 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 15165Both Sides Bearing160.5

87,558 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 12.7186Both Sides Bearing180.37

87,561 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 19.1186Both Sides Bearing180.5

87,567 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 25.4208Both Sides Bearing200.37

87,571 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 15208Both Sides Bearing200.5

90,904 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 12.7228Both Sides Bearing220.37

90,909 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 19.1228Both Sides Bearing220.5

97,577 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 25.42510Both Sides Bearing250.37

97,583 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 152510Both Sides Bearing250.5

104,251 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 19.12810Both Sides Bearing280.37

104,273 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 25.42812Both Sides Bearing280.5

107,593 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 153010Both Sides Bearing300.37

110,945 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 19.13012Both Sides Bearing300.5

117,616 VND

4 Piece(s) Available 13 Day(s) 9.5 ~ 25.4-10Both Sides Bearing360.37

117,647 VND

4 Piece(s) Available 13 Day(s) 12.7 ~ 15-12Both Sides Bearing360.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Type XL Surface Treatment Clear Anodize

Frequently asked question (FAQ)FAQ

Question:Question: Why does the flange drop during use of a timing belt idlers?
Answer:Answer: The function of the flange is to prevent production accidents caused by deviation and drop of the timing belt. Therefore, the flange drops mainly because it is squeezed off by the timing belt that has deviated for a long time. We recommend that the customer regularly check the condition of the timing belt of the equipment to avoid its deviation.
Question:Question: Why is the color of MISUMI's clear anodized timing belt idler similar with the hard anodized one?
Answer:Answer: As the clear anodized and hard anodized coating of MISUMI's timing belt idler is relatively thin (about 2 microns), it is difficult to distinguish the color.
Question:Question: What is the idlers?
Answer:Answer: It mainly plays the role of tension adjustment and auxiliary transmission of the timing belt.
Question:Question: What does the number in the timing belt idlers S2M, S3M, T5, T10, etc. mean?
Answer:Answer: It mainly represents the tooth pitch of the belt, that is, the distance between two adjacent teeth. They are also the tooth profile models in the timing belt industry.

Check other FAQ (1 items) HideĐóng.