(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Material | Surface Treatment | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
- | E-LKHTFW | Hard Clear Anodize*1 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTF | 20 | AT5100 | 8 | 31.83 | 30.6 | 36 | 24 | 11.6 | 16.5 | 5.25 | 698ZZ×1 | 19 | 6 |
AT5150 | 16.6 | 21.5 | 4.75 | 698ZZ×2 | |||||||||
28 | AT5100 | 10 | 44.56 | 43.35 | 48 | 35 | 11.6 | 16.5 | 3.75 | 6200ZZ×1 | 30 | 9 | |
AT5150 | 16.6 | 21.5 | 6.25 | ||||||||||
30 | AT5100 | 12 | 47.75 | 46.55 | 55 | 40 | 11.6 | 16.5 | 3.25 | 6201ZZ×1 | 32 | 10 | |
AT5150 | 16.6 | 21.5 | 5.75 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
Type | Number of Teeth | Applicable Belt | d | Specifications | D | B | |||||||
E-LAHTFW E-LKHTFW | 18 | AT5100 | 6 | 28.65 | 27.4 | 33 | 22 | 11.6 | 16.5 | 13 | 696ZZ×2 | 15 | 5 |
20 | AT5100 | 8 | 31.83 | 30.6 | 36 | 24 | 11.6 | 16.5 | 16.5 | 698ZZ×2 | 19 | 6 | |
AT5150 | 16.6 | 21.5 | |||||||||||
24 | AT5100 | 10 | 38.2 | 37 | 45 | 30 | 11.6 | 16.5 | 19.5 | 6900ZZ×2 | 22 | 6 | |
AT5150 | 16.6 | 21.5 | |||||||||||
25 | AT5150 | 10 | 39.79 | 38.6 | 45 | 30 | 16.6 | 21.5 | 23 | 6000ZZ×2 | 26 | 8 | |
30 | AT5150 | 12 | 47.75 | 46.55 | 55 | 40 | 16.6 | 21.5 | 27 | 6201ZZ×2 | 32 | 10 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. | |
②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
③Conveyance Plates are conveyed by two timing toothed belts | |
④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
Medical | Electronic & Electrical | Lithium battery | ||
Part Number |
---|
E-LAHTF20AT5100 |
E-LAHTF20AT5150 |
E-LAHTF28AT5100 |
E-LAHTF28AT5150 |
E-LAHTF30AT5100 |
E-LAHTF30AT5150 |
E-LAHTFW18-AT5100-6 |
E-LAHTFW20-AT5100-8 |
E-LAHTFW20-AT5150-8 |
E-LAHTFW24-AT5100-10 |
E-LAHTFW24-AT5150-10 |
E-LAHTFW25-AT5150-10 |
E-LAHTFW30-AT5150-12 |
E-LKHTFW18-AT5100-6 |
E-LKHTFW20-AT5100-8 |
E-LKHTFW20-AT5150-8 |
E-LKHTFW24-AT5100-10 |
E-LKHTFW24-AT5150-10 |
E-LKHTFW25-AT5150-10 |
E-LKHTFW30-AT5150-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
84,226 VND | 4 Piece(s) | 11 Day(s) | 10 | Clear Anodize | 8 | Central Bearing | 20 | ||
90,901 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 15 | Clear Anodize | 8 | Central Bearing | 20 | ||
97,586 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 12.7 | Clear Anodize | 10 | Central Bearing | 28 | ||
97,597 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 15 | Clear Anodize | 10 | Central Bearing | 28 | ||
104,259 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | Clear Anodize | 12 | Central Bearing | 30 | ||
104,271 VND | 4 Piece(s) | 11 Day(s) | 15 | Clear Anodize | 12 | Central Bearing | 30 | ||
87,557 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 19.1 | Clear Anodize | 6 | Both Sides Bearing | 18 | ||
87,566 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 19.1 | Clear Anodize | 8 | Both Sides Bearing | 20 | ||
87,571 VND | 4 Piece(s) | 11 Day(s) | 15 ~ 19.1 | Clear Anodize | 8 | Both Sides Bearing | 20 | ||
97,572 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 10 | Clear Anodize | 10 | Both Sides Bearing | 24 | ||
97,580 VND | 4 Piece(s) | 11 Day(s) | 4 ~ 15 | Clear Anodize | 10 | Both Sides Bearing | 24 | ||
97,596 VND | 4 Piece(s) | 11 Day(s) | 4.8 ~ 15 | Clear Anodize | 10 | Both Sides Bearing | 25 | ||
104,304 VND | 4 Piece(s) | 11 Day(s) | 6 ~ 15 | Clear Anodize | 12 | Both Sides Bearing | 30 | ||
90,887 VND | 4 Piece(s) | 11 Day(s) | 6.4 ~ 10 | Hard Clear Anodize | 6 | Both Sides Bearing | 18 | ||
90,896 VND | 4 Piece(s) | 11 Day(s) | 7.9 ~ 10 | Hard Clear Anodize | 8 | Both Sides Bearing | 20 | ||
90,901 VND | 4 Piece(s) | 11 Day(s) | 10 ~ 15 | Hard Clear Anodize | 8 | Both Sides Bearing | 20 | ||
100,902 VND | 4 Piece(s) | 11 Day(s) | 10 | Hard Clear Anodize | 10 | Both Sides Bearing | 24 | ||
100,910 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 15 | Hard Clear Anodize | 10 | Both Sides Bearing | 24 | ||
100,926 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 15 | Hard Clear Anodize | 10 | Both Sides Bearing | 25 | ||
107,636 VND | 4 Piece(s) | 11 Day(s) | 12.7 ~ 15 | Hard Clear Anodize | 12 | Both Sides Bearing | 30 |
Loading...Tải…
Belt Type | T5 | Material | Aluminum Alloy |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy