(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | ![]() | ![]() | |||
Not Flanged | Flanged | Body | Flange | Bearing | |
E-LAFBD | E-LAFDF | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LBFBD | E-LBFDF | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMFBD | E-LMFDF | Electroless Nickel Plating |
Part Number | ![]() | F | A | Applicable Belt Nominal Width | S | Bearing size | Retaining Ring | |||||
![]() | ![]() | inch | mm | Specifications | d | B | E-LAFBD E-LMFBD E-LAFDF E-LMFDF | E-LBFBD E-LBFDF | ||||
Not Flanged E-LAFBD E-LBFBD E-LMFBD Flanged E-LAFDF E-LBFDF E-LMFDF | 9 | 20 | 25 | 5 | - | 4 | 2.5 | 695ZZ | 5 | 4 | RTWS13 | RTWN13 |
25 | 30 | |||||||||||
10 | 25 | 30 | 6 | 0.19 | - | 2.5 | 696ZZ | 6 | 5 | RTWS15 | RTWN15 | |
11 | 25 | 30 | 7 | - | 6 | 3 | 696ZZ | 6 | 5 | RTWS15 | RTWN15 | |
11.5 | 25 | 30 | 7.5 | 0.25 | - | 3.25 | 696ZZ | 6 | 5 | RTWS15 | RTWN15 | |
14 | 30 | 35 | 9 | 0.31 | 4 | 698ZZ | 8 | 6 | RTWS19 | RTWN19 | ||
15 | 30 | 35 | 11 | 0.37 | 10 | 4.5 | 698ZZ | 8 | 6 | RTWS19 | RTWN19 | |
16 | 40 | 48 | 4 | 6000ZZ | 10 | 8 | RTWS26 | RTWN26 | ||||
19 | 30 | 36 | 14 | 0.50 | - | 6.5 | 698ZZ | 8 | 6 | RTWS19 | RTWN19 | |
35 | 45 | 5.5 | 628ZZ | 8 | 8 | RTWS24 | RTWN24 | |||||
45 | 55 | 5 | 6200ZZ | 10 | 9 | RTWS30 | RTWN30 | |||||
22 | 35 | 45 | 17 | - | 15 | 7 | 6000ZZ | 10 | 8 | RTWS26 | RTWN26 | |
45 | 55 | 6.5 | 6200ZZ | 10 | 9 | RTWS30 | RTWN30 | |||||
26 | 40 | 48 | 21 | 0.75 | - | 9 | 6000ZZ | 10 | 8 | RTWS26 | RTWN26 | |
45 | 55 | 8.5 | 6200ZZ | 10 | 9 | RTWS30 | RTWN30 | |||||
50 | 58 | 8.5 | 10 |
Part Number | ![]() | D | F | A | Applicable Belt Nominal Width | Bearing size | ||||
![]() | ![]() | inch | mm | Specifications | d | B | ||||
Not Flanged E-LAFBD Flanged E-LAFDF | 9 | 15 | 15 | 18 | 5 | - | 4 | 675ZZ×2 | 5 | 2.5 |
20W | 20 | 25 | 676ZZ×2 | 6 | 3 | |||||
11 | 15 | 15 | 18 | 7 | 6 | 675ZZ×2 | 5 | 2.5 | ||
20 | 20 | 25 | 676ZZ×2 | 6 | 3 | |||||
11.5 | 15 | 15 | 18 | 7.5 | 0.25 | - | 675ZZ×2 | 5 | 2.5 | |
20 | 20 | 25 | 676ZZ×2 | 6 | 3 | |||||
15 | 20 | 20 | 25 | 11 | 0.37 | 10 | 686ZZ×2 | 6 | 5 | |
25 | 25 | 30 | 688ZZ×2 | 8 | 5 | |||||
19 | 25 | 25 | 32 | 14 | 0.50 | - | 688ZZ×2 | 8 | 5 | |
30W | 30 | 36 | 688ZZ×2 | 8 | 5 | |||||
22 | 25 | 25 | 32 | 17 | - | 15 | 688ZZ×2 | 8 | 5 | |
35W | 35 | 45 | 6000ZZ×2 | 10 | 8 | |||||
26 | 40W | 40 | 48 | 21 | 0.75 | - | 6000ZZ×2 | 10 | 8 | |
45W | 45 | 55 | 6201ZZ×2 | 12 | 10 | |||||
27 | 60 | 60 | 67 | 22 | - | 20 | 6201ZZ×2 | 12 | 10 | |
32 | 45 | 45 | 55 | 27 | 1.00 | 25 | ||||
65 | 65 | 74 | 27 | |||||||
37 | 55 | 55 | 67 | 32 | - | 30 | ||||
65 | 65 | 74 | 32 | |||||||
45 | 70 | 70 | 80 | 40 | 1.50 | - | 6202ZZ×2 | 15 | 11 | |
49 | 60 | 60 | 67 | 44 | - | 40 | ||||
70 | 70 | 80 | 44 | |||||||
58 | 60 | 60 | 67 | 53 | 50 | |||||
59 | 70 | 70 | 80 | 54 | 2.00 | - |
Usage Method Example Drawing | Usage Method of Timing Belt Backside Tensioning Idlers |
![]() | When the backside tensioning idler is used on the outside, the selected pulley diameter should be more than 20% larger than the minimum pulley diameter in the product catalog. ① When the backside tensioning ilder is used on the outside, it should be set close to the large pulley. ② The bending angle of the machine belt should be greater than 140#. ③ The flat pulley without bulge should be used for the tensioning idler. ④ Do not use the backside tensioning idler for the polyurethane belt. |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Groove Width W (mm) | With or w/o Flange | Outer Dia. D (mm) | Operating Belt Width (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83,139 VND | 4 Piece(s) | Available | 13 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 9 | Without | 15 | - | |
76,602 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 12.7 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 9 | Without | 20 | - | |
83,142 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 9 | Without | 20 | - | |
76,606 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 9 | Without | 25 | - | |
76,608 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 10 | Without | 25 | 0.19 | |
83,140 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 11 | Without | 15 | - | |
83,145 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 11 | Without | 20 | - | |
76,609 VND | 4 Piece(s) | Available | 13 Day(s) | 11 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 11 | Without | 25 | - | |
83,140 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11.5 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 11.5 | Without | 15 | 0.25 | |
83,144 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11.5 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 11.5 | Without | 20 | 0.25 | |
76,609 VND | 4 Piece(s) | Available | 13 Day(s) | 11.5 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 11.5 | Without | 25 | 0.25 | |
76,618 VND | 4 Piece(s) | Available | 13 Day(s) | 14 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 14 | Without | 30 | 0.31 | |
83,148 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 15 | Without | 20 | 0.37 | |
89,696 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 15 | Without | 25 | 0.37 | |
76,620 VND | 4 Piece(s) | Available | 13 Day(s) | 4 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 15 | Without | 30 | 0.37 | |
83,188 VND | 4 Piece(s) | Available | 13 Day(s) | 4 ~ 16 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 16 | Without | 40 | 0.37 | |
89,699 VND | 4 Piece(s) | Available | 13 Day(s) | 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 19 | Without | 25 | 0.5 | |
76,623 VND | 4 Piece(s) | Available | 13 Day(s) | 4.8 ~ 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 19 | Without | 30 | 0.5 | |
89,709 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 19 | Without | 30 | 0.5 | |
76,638 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 19 | Without | 35 | 0.5 | |
83,216 VND | 4 Piece(s) | Available | 13 Day(s) | 6.4 ~ 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 19 | Without | 45 | 0.5 | |
89,701 VND | 4 Piece(s) | Available | 13 Day(s) | 22 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | Without | 25 | - | |
83,186 VND | 4 Piece(s) | Available | 13 Day(s) | 7.9 ~ 22 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 22 | Without | 35 | - | |
96,283 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 22 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 22 | Without | 35 | - | |
86,493 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 22 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 22 | Without | 45 | - | |
86,478 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 26 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 26 | Without | 40 | 0.75 | |
102,848 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 26 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 26 | Without | 40 | 0.75 | |
86,502 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 26 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 26 | Without | 45 | 0.75 | |
109,430 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 26 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 26 | Without | 45 | 0.75 | |
89,799 VND | 4 Piece(s) | Available | 13 Day(s) | 12.7 ~ 26 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 26 | Without | 50 | 0.75 | |
122,607 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 27 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 27 | Without | 60 | - | |
122,530 VND | 4 Piece(s) | Available | 13 Day(s) | 32 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 | Without | 45 | 1 | |
168,461 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 32 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 | Without | 65 | 1 | |
168,398 VND | 4 Piece(s) | Available | 13 Day(s) | 37 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 37 | Without | 55 | - | |
168,495 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 37 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 37 | Without | 65 | - | |
201,316 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 45 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 45 | Without | 70 | 1.5 | |
168,509 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 49 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 49 | Without | 60 | - | |
201,348 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 49 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 49 | Without | 70 | - | |
201,255 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 58 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 58 | Without | 60 | - | |
234,567 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 59 | [Aluminum] Aluminum Alloy | Clear Anodize | 15 | Both Sides Bearing | 59 | Without | 70 | 2 | |
86,408 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 9 | With | 15 | - | |
83,142 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 12.7 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 9 | With | 20 | - | |
86,413 VND | 4 Piece(s) | Available | 13 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 9 | With | 20 | - | |
83,148 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Central Bearing | 9 | With | 25 | - | |
83,149 VND | 4 Piece(s) | Available | 13 Day(s) | 10 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 10 | With | 25 | 0.19 | |
86,409 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 11 | With | 15 | - | |
86,415 VND | 4 Piece(s) | Available | 13 Day(s) | 11 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 11 | With | 20 | - | |
83,151 VND | 4 Piece(s) | Available | 13 Day(s) | 11 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 11 | With | 25 | - | |
86,409 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11.5 | [Aluminum] Aluminum Alloy | Clear Anodize | 5 | Both Sides Bearing | 11.5 | With | 15 | 0.25 | |
86,415 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 11.5 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 11.5 | With | 20 | 0.25 | |
83,150 VND | 4 Piece(s) | Available | 13 Day(s) | 11.5 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 11.5 | With | 25 | 0.25 | |
83,161 VND | 4 Piece(s) | Available | 13 Day(s) | 14 ~ 19.1 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 14 | With | 30 | 0.31 | |
86,419 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 15 | With | 20 | 0.37 | |
96,238 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 15 | With | 25 | 0.37 | |
83,168 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 15 | With | 30 | 0.37 | |
86,458 VND | 4 Piece(s) | Available | 13 Day(s) | 16 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 16 | With | 40 | 0.37 | |
96,241 VND | 4 Piece(s) | Available | 13 Day(s) | 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 19 | With | 25 | 0.5 | |
83,167 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 19 | With | 30 | 0.5 | |
96,253 VND | 4 Piece(s) | Available | 13 Day(s) | 6 ~ 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 19 | With | 30 | 0.5 | |
83,180 VND | 4 Piece(s) | Available | 13 Day(s) | 19 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 19 | With | 35 | 0.5 |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy