(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
●Central Bearing | ●Both Sides Bearing | |
<Single Bearing> | <Double Bearing> | |
![]() | ![]() | ![]() |
Type | ![]() | ![]() | |||
Central Bearing | Both Sides Bearing | Body | Flange | Bearing | |
E-LAHTF | E-LAHTFW | Aluminum Alloy | Aluminum Alloy | Steel | Clear Anodized |
E-LKHTF | E-LKHTFW | Hard Clear Anodize*1 | |||
E-LBHTF | E-LBHTFW | Equivalent to S45C | SPCC | Ferroferric Oxide Protective Film | |
E-LMHTF | E-LMHTFW | Electroless Nickel Plating |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing size | ||||
![]() | ![]() | ![]() | d | Specifications | D | B | |||||||
E-LAHTF E-LKHTF E-LBHTF E-LMHTF | 16 | H5M090 | 6 | 25.46 | 24.5 | 32 | 20 | 11 | 16 | 5 | 606ZZ×1 | 17 | 6 |
18 | H5M090 | 8 | 28.65 | 27.69 | 33 | 22 | 11 | 16 | 5 | 698ZZ×1 | 19 | 6 | |
20 | H5M090 | 8 | 31.83 | 30.87 | 36 | 24 | 11 | 16 | 5 | 698ZZ×1 | 19 | 6 | |
H5M150 | 17 | 22 | 5 | 698ZZ×2 | |||||||||
22 | H5M090 | 8 | 35.01 | 34.05 | 40 | 27 | 11 | 16 | 4 | 628ZZ×1 | 24 | 8 | |
H5M150 | 17 | 22 | 3 | 628ZZ×2 | |||||||||
24 | H5M090 | 10 | 38.2 | 37.24 | 45 | 30 | 11 | 16 | 4 | 6000ZZ×1 | 26 | 8 | |
H5M150 | 17 | 22 | 3 | 6000ZZ×2 | |||||||||
25 | H5M090 | 10 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 4 | 6000ZZ×1 | 26 | 8 | |
H5M150 | 17 | 22 | 3 | 6000ZZ×2 | |||||||||
26 | H5M090 | 10 | 41.38 | 40.42 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZ×1 | 30 | 9 | |
28 | H5M090 | 10 | 44.56 | 43.6 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZ×1 | 30 | 9 | |
H5M150 | 17 | 22 | 6.5 | ||||||||||
30 | H5M090 | 12 | 47.75 | 46.79 | 52 | 36 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 | |
H5M150 | 17 | 22 | 6 | ||||||||||
32 | H5M090 | 12 | 50.93 | 49.97 | 55 | 40 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 | |
H5M150 | 10 | 17 | 22 | 3 | 6000ZZ×2 | 26 | 8 | ||||||
36 | H5M090 | 12 | 57.3 | 56.34 | 61 | 45 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 | |
40 | H5M090 | 12 | 63.66 | 62.7 | 67 | 50 | 11 | 16 | 3 | 6201ZZ×1 | 32 | 10 |
Part Number | ![]() | P.D. | O.D. | F | E | A | W | Dh | Bearing size | ||||
![]() | ![]() | ![]() | d | Specifications | D | B | |||||||
E-LAHTFW E-LKHTFW E-LBHTFW E-LMHTFW | 16 | H5M090 | 6 | 25.46 | 24.5 | 32 | 20 | 11 | 16 | 14.5 | 606ZZ×2 | 17 | 6 |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | |||||||||||
H5M300 | 32 | 37 | |||||||||||
18 | H5M090 | 8 | 28.65 | 27.69 | 33 | 22 | 11 | 16 | 16.5 | 698ZZ×2 | 19 | 6 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | |||||||||||
H5M300 | 32 | 37 | |||||||||||
20 | H5M090 | 8 | 31.83 | 30.87 | 36 | 24 | 11 | 16 | 16.5 | 698ZZ×2 | 19 | 6 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | |||||||||||
H5M300 | 32 | 37 | |||||||||||
22 | H5M090 | 8 | 35.01 | 34.05 | 40 | 27 | 11 | 16 | 19.5 | 608ZZ×2 | 22 | 7 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | |||||||||||
H5M300 | 32 | 37 | |||||||||||
24 | H5M090 | 8 | 38.2 | 37.24 | 45 | 30 | 11 | 16 | 19.5 | 608ZZ×2 | 22 | 7 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | |||||||||||
H5M300 | 32 | 37 | |||||||||||
25 | H5M090 | 6 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 13 | 696ZZ×2 | 15 | 5 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | 14.5 | 606ZZ×2 | 17 | 6 | |||||||
H5M300 | 32 | 37 | |||||||||||
25 | H5M090 | 8 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 16.5 | 698ZZ×2 | 19 | 6 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | 19.5 | 608ZZ×2 | 22 | 7 | |||||||
H5M300 | 32 | 37 | |||||||||||
26 | H5M150 | 10 | 41.38 | 40.42 | 48 | 35 | 17 | 22 | 25 | 6200ZZ×2 | 30 | 9 | |
H5M250 | 27 | 32 | |||||||||||
H5M300 | 32 | 37 | |||||||||||
28 | H5M090 | 10 | 44.56 | 43.6 | 48 | 35 | 11 | 16 | 19.5 | 6900ZZ×2 | 22 | 6 | |
H5M150 | 17 | 22 | |||||||||||
H5M250 | 27 | 32 | 25 | 6200ZZ×2 | 30 | 9 | |||||||
H5M300 | 32 | 37 | |||||||||||
30 | H5M150 | 12 | 47.75 | 46.79 | 52 | 36 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 | |
H5M250 | 27 | 32 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
H5M300 | 32 | 37 | |||||||||||
32 | H5M150 | 12 | 50.93 | 49.97 | 55 | 40 | 17 | 22 | 25 | 6001ZZ×2 | 28 | 8 | |
H5M250 | 27 | 32 | 27 | 6201ZZ×2 | 32 | 10 | |||||||
H5M300 | 32 | 37 | |||||||||||
36 | H5M150 | 15 | 57.3 | 56.34 | 61 | 45 | 17 | 22 | 29 | 6002ZZ×2 | 32 | 9 | |
H5M250 | 27 | 32 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
H5M300 | 32 | 37 | |||||||||||
40 | H5M150 | 15 | 63.66 | 62.7 | 67 | 50 | 17 | 22 | 29 | 6002ZZ×2 | 32 | 9 | |
H5M250 | 27 | 32 | 30 | 6202ZZ×2 | 35 | 11 | |||||||
H5M300 | 32 | 37 |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ①Belt tensioning Adjust the tension on the inside of the timing belt via the timing belt idler. |
![]() | ②Linear driving Reciprocating motion is carried out through the self-end timing toothed belt. |
Usage Method Example Drawing | Instructions for Use of Timing Belt Idlers and Timing Belt |
![]() | ③Conveyance Plates are conveyed by two timing toothed belts |
![]() | ④Traction transmission Workpieces are clamped and transmitted by the belt |
Food | Semiconductor | Smart Phones | ||
![]() | ![]() | ![]() | ||
Medical | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() |
Part Number |
---|
E-LAHTF16H5M090 |
E-LAHTF18H5M090 |
E-LAHTF20H5M090 |
E-LAHTF20H5M150 |
E-LAHTF22H5M090 |
E-LAHTF22H5M150 |
E-LAHTF24H5M090 |
E-LAHTF24H5M150 |
E-LAHTF25H5M090 |
E-LAHTF25H5M150 |
E-LAHTF26H5M090 |
E-LAHTF28H5M090 |
E-LAHTF28H5M150 |
E-LAHTF30H5M090 |
E-LAHTF30H5M150 |
E-LAHTF32H5M090 |
E-LAHTF32H5M150 |
E-LAHTF36H5M090 |
E-LAHTF40H5M090 |
E-LAHTFW16-H5M090-6 |
E-LAHTFW16-H5M150-6 |
E-LAHTFW16-H5M250-6 |
E-LAHTFW16-H5M300-6 |
E-LAHTFW18-H5M090-8 |
E-LAHTFW18-H5M150-8 |
E-LAHTFW18-H5M250-8 |
E-LAHTFW18-H5M300-8 |
E-LAHTFW20-H5M090-8 |
E-LAHTFW20-H5M150-8 |
E-LAHTFW20-H5M250-8 |
E-LAHTFW20-H5M300-8 |
E-LAHTFW22-H5M090-8 |
E-LAHTFW22-H5M150-8 |
E-LAHTFW22-H5M250-8 |
E-LAHTFW22-H5M300-8 |
E-LAHTFW24-H5M090-8 |
E-LAHTFW24-H5M150-8 |
E-LAHTFW24-H5M250-8 |
E-LAHTFW24-H5M300-8 |
E-LAHTFW25-H5M090-6 |
E-LAHTFW25-H5M090-8 |
E-LAHTFW25-H5M150-6 |
E-LAHTFW25-H5M150-8 |
E-LAHTFW25-H5M250-6 |
E-LAHTFW25-H5M250-8 |
E-LAHTFW25-H5M300-6 |
E-LAHTFW25-H5M300-8 |
E-LAHTFW26-H5M150-10 |
E-LAHTFW26-H5M250-10 |
E-LAHTFW26-H5M300-10 |
E-LAHTFW28-H5M090-10 |
E-LAHTFW28-H5M150-10 |
E-LAHTFW28-H5M250-10 |
E-LAHTFW28-H5M300-10 |
E-LAHTFW30-H5M150-12 |
E-LAHTFW30-H5M250-12 |
E-LAHTFW30-H5M300-12 |
E-LAHTFW32-H5M150-12 |
E-LAHTFW32-H5M250-12 |
E-LAHTFW32-H5M300-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Belt Width Used (mm) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | Bearing Position | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|
84,227 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Central Bearing | 16 | |
84,227 VND | 4 Piece(s) | Available | 13 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 18 | |
84,227 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 20 | |
84,242 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 20 | |
87,559 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 22 | |
87,590 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Central Bearing | 22 | |
87,559 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 24 | |
87,599 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 24 | |
87,559 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 25 | |
87,604 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 25 | |
94,221 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 26 | |
94,221 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 28 | |
94,298 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 28 | |
100,881 VND | 4 Piece(s) | Available | 13 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 30 | |
100,941 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 30 | |
104,212 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 32 | |
104,302 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Central Bearing | 32 | |
104,212 VND | 4 Piece(s) | Available | 13 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 36 | |
104,212 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Central Bearing | 40 | |
87,559 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 16 | |
87,557 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 16 | |
90,895 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 16 | |
90,899 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 16 | |
87,559 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 18 | |
87,565 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 18 | |
90,902 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 18 | |
90,899 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 18 | |
90,889 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 20 | |
90,902 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 20 | |
94,245 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 20 | |
94,229 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 20 | |
90,889 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | |
94,245 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | |
94,259 VND | 4 Piece(s) | Available | 13 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | |
94,229 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 22 | |
97,552 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 24 | |
97,586 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 24 | |
97,604 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 24 | |
97,560 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 24 | |
97,552 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | |
97,552 VND | 4 Piece(s) | Available | 13 Day(s) | 9 ~ 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | |
97,587 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | |
97,589 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | |
97,616 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | |
97,615 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | |
97,560 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 6 | Both Sides Bearing | 25 | |
97,560 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 8 | Both Sides Bearing | 25 | |
97,619 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 26 | |
97,632 VND | 4 Piece(s) | Available | 13 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 26 | |
97,560 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 26 | |
104,212 VND | 4 Piece(s) | Available | 13 Day(s) | 9 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | |
104,267 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | |
104,309 VND | 4 Piece(s) | Available | 13 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | |
104,222 VND | 4 Piece(s) | Available | 13 Day(s) | 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 10 | Both Sides Bearing | 28 | |
104,287 VND | 4 Piece(s) | Available | 13 Day(s) | 15 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 30 | |
107,663 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 30 | |
107,554 VND | 4 Piece(s) | Available | 13 Day(s) | 25 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 30 | |
110,961 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 | |
111,012 VND | 4 Piece(s) | Available | 13 Day(s) | 25 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 | |
110,882 VND | 4 Piece(s) | Available | 13 Day(s) | 15 ~ 30 | [Aluminum] Aluminum Alloy | Clear Anodize | 12 | Both Sides Bearing | 32 |
Part Number |
---|
Loading...Tải…
Belt Type | 5M |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy