(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E-DL85-22TPR-75 |
E-DL86-22TPR-100 |
E-DL88-22TPR-125 |
E-DL89-21TPR-75 |
E-DL92-21TPR-125 |
E-DL110-22TPR-75CV |
E-DL111-22TPR-100CV |
E-DL123-22TPR-125CV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Caster Type | Wheel Dia. D (Ø) | Stopper (Detail) | Fitting Material | Allowable Load (daN) | Mounting Hole Type |
---|---|---|---|---|---|---|---|---|---|---|---|
114,525 VND | 1 Piece(s) | Available | Same day | 105 | Swivel Type | 75 | Rotation Stopper | Steel | 80 | Long Hole | |
139,398 VND | 4 Piece(s) | Available | 25 Day(s) | 130 | Swivel Type | 100 | Rotation Stopper | Steel | 110 | Long Hole | |
152,000 VND | 4 Piece(s) | Available | 25 Day(s) | 155 | Swivel Type | 125 | Rotation Stopper | Steel | 120 | Long Hole | |
74,882 VND | 1 Piece(s) | Available | Same day | 105 | Swivel Type | 75 | - | - | 80 | - | |
152,000 VND | 4 Piece(s) | Available | 25 Day(s) | 155 | Swivel Type | 125 | - | - | 120 | - | |
124,140 VND | 4 Piece(s) | Available | 25 Day(s) | 105 | Screw-In Type | 75 | Rotation Stopper | Steel | 80 | Long Hole | |
138,734 VND | 4 Piece(s) | Available | 25 Day(s) | 130 | Screw-In Type | 100 | Rotation Stopper | Steel | 100 | Long Hole | |
163,940 VND | 4 Piece(s) | Available | 25 Day(s) | 155 | Screw-In Type | 125 | Rotation Stopper | Steel | 120 | Long Hole |
Loading...Tải…
Load Range(daN) | 80.01~140.00 | Wheel Material | TPR | Mounting Hole Pitch, Short Length Direction W1(mm) | 65 |
---|---|---|---|---|---|
Mounting Hole Pitch, Long Length Direction L1(mm) | 74 | Plate Length L(mm) | 95 | Plate Width W(mm) | 64 |
Wheel Width B(mm) | 32 | Bearing in Wheel | Provided |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy