(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Knurled Knobs/Straight Cut
Knurled Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs Straight Cut Type
● Thread Size : M3, M4, M5, M6 and M8
● Material :
Knobs - ABS and Nylon 6
Screws - Male Thread (SWCH12A and SS400), Female Thread (SUS304 Equivalent [SUSXM7])
[Application]
Knurled Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Section Dia. M | Mounting Section Type | Mounting Section, Length L (mm) | Main Body Material | Mounting Section, Material | Threaded End Machining | Set Screw Flat Machining | Tapped, Round Hole Machining | Mounting Section, Surface Treatment | Main Body Dia. D (Ø) | Main Body Height H (mm) | Knob Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 3 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | W (White) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 4 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 4 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 4 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | W (White) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 12 | W (White) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 14 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 14 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 14 | W (White) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 18 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 18 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 18 | W (White) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 14 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 14 | B (Black) | |
73,609 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 14 | W (White) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 18 | B (Black) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 18 | B (Black) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 18 | W (White) | |
90,290 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 18 | B (Black) | |
90,290 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 18 | B (Black) | |
90,290 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 18 | W (White) | |
93,627 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 8 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 18 | B (Black) | |
93,627 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 8 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 18 | B (Black) | |
93,627 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 8 | Tapped | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 18 | W (White) | |
83,617 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | B (Black) | |
83,617 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 3 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | B (Black) | |
83,617 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | W (White) | |
83,617 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 4 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | B (Black) | |
83,617 VND | 1 Piece(s) | Available | Same day | - | 4 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | B (Black) | |
83,617 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 4 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | W (White) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | B (Black) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | B (Black) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 16 | 16 | W (White) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 22 | B (Black) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 22 | B (Black) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 22 | W (White) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 27 | B (Black) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 27 | B (Black) | |
100,299 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 5 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 27 | W (White) | |
51,250 VND 34,338 VND | 1 Piece(s) | Same day | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 22 | B (Black) | ||
110,308 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 22 | B (Black) | |
110,308 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 20 | 22 | W (White) | |
117,189 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 27 | B (Black) | |
117,189 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 27 | B (Black) | |
117,189 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 25 | 27 | W (White) | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 27 | B (Black) | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 27 | B (Black) | |
130,535 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 27 | W (White) | |
133,871 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 8 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 27 | B (Black) | |
133,871 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 8 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 27 | B (Black) | |
133,871 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 8 | Tapped (Stepped) | - | [ABS] ABS | Brass | - | None | Blind Bore | Not Provided | 32 | 27 | W (White) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Threaded (Stepped) | 10 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 16 | B (Black) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | - | 3 | Threaded (Stepped) | 10 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 16 | B (Black) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Threaded (Stepped) | 10 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 16 | W (White) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Threaded (Stepped) | 15 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 16 | B (Black) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Threaded (Stepped) | 15 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 16 | B (Black) | |
76,944 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 3 | Threaded (Stepped) | 15 | [ABS] ABS | [Steel] SS400 | None | - | - | Chrome Plating | 16 | 16 | W (White) |
Part Number |
---|
Loading...Tải…
Main Body, Type | Round Shape | Round Shape, Type | Knob | Side Machined | Knurling |
---|---|---|---|---|---|
Additional Function | None |