(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Inexpensive and lightweight plastic type joint. Various shapes are available, mainly a cross shape.
Mounting Method | Plug-In Type | Type | Plastic Joint | Material | Plastic |
---|---|---|---|---|---|
Applicable Pipe Dia.(φ),(Squre) | 27.5 | Operating Environment | Standard | Name | Plastic Joint |
Please check the type/dimensions/specifications of the part PJ301-S in the Plastic Joint, Cross series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PJ301-S trong chuỗi Plastic Joint, Cross.
Part Number |
---|
PJ300B-S |
PJ300B-W |
PJ301-W |
PJ302A-S |
PJ302A-W |
PJ302B-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Joint Type | Corner Type | Intermediate Joint Type | Color |
---|---|---|---|---|---|---|---|---|---|
26,691 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Intermediate/Corner | - | Cross | [Gray] S (Gray) | |
26,691 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Intermediate/Corner | - | Cross | [White] W (White) | |
33,364 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Intermediate/Corner | - | T-Shaped (1 Direction Through) | [White] W (White) | |
60,262 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Intermediate/Corner | - | Cruciform (1 Direction Through) | [Gray] S (Gray) | |
60,262 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Intermediate/Corner | - | Cruciform (1 Direction Through) | [White] W (White) | |
60,262 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | Intermediate/Corner | - | Cross | [Gray] S (Gray) |