(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Magnetic catch for aluminum extrusion doors. It can be used to connect frames.
Part Number |
---|
HMEN5-5 |
HMEN6-5 |
HMEN6-6 |
HMEN8-5 |
HMEN8-6 |
HMEN8-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Extrusion No. | Door Side Plate | Body Side Extrusion |
---|---|---|---|---|---|---|---|---|
227,498 VND | 1 Piece(s) | Available | Same day | 10 | 5 | 20 Square | 20 Square | |
232,503 VND | 1 Piece(s) | Available | Same day | 10 | 6 | 20 Square | 30 Square | |
271,079 VND | 1 Piece(s) | Available | Same day | 10 | 6 | 30 Square | 30 Square | |
250,852 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 8 | 20 Square | 40, 45 Squares | |
286,093 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 8 | 30 Square | 40, 45 Squares | ||
351,360 VND | 1 Piece(s) | Available | Same day | 10 | 8 | 40 Square | 40, 45 Squares |
Part Number |
---|
Loading...Tải…
Selected Product | Magnetic Catch | Type | Magnet Catches for Extrusions |