(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Oil-Free Slide Units For Loose Core

Oil-Free Slide Units For Loose Core

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,959,348VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an oil-free slide unit for loose cores that allows the inclined pin to slide smoothly when extruding cores with undercuts at an angle.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SCY8
SCY10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Applicable inclined pin diameter)
(mm)

6,959,348 VND

1 Piece(s) 4 Day(s) or more 108

7,385,443 VND

1 Piece(s) 4 Day(s) or more 1010

Loading...Tải…

  1. 1