(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
No. | F | T | H | B | ℓ | M×P |
6 | 7.7 | 1.5 | 3.0 | 3.7 | 2.7 | M1.6×0.20 |
8 | 9.7 | 2.0 | 3.5 | 5.0 | 3.2 | M2.3×0.25 |
10 | 11.7 | 2.5 | 4.0 | 6.3 | 4.0 | M2.5×0.35 |
D | LA | ℓ1 | ℓ2 | ℓ3 | M (Coarse thread) | g | d |
6 | 12 | 8 | 4 | 1.0 | M3 | 1.0 | 5.5 |
8 | 14 | 10 | 5 | 1.0 | M4 | 1.0 | 7.5 |
10 | 16 | 12 | 6 | 1.5 | M5 | 1.5 | 9.5 |
No. | d | H | M (Coarse thread) | g2 |
6 | 5.5 | 9 | M3 | 3.5 |
8 | 7.5 | 11 | M4 | 4.5 |
10 | 9.5 | 15 | M5 | 5.5 |
LB | X | ||
No.6 | No.8 | No.10 | |
10.00~20.00 | 4 | 2 | 0 |
20.01~30.00 | 14 | 12 | 10 |
30.01~40.00 | 24 | 22 | 20 |
40.01~50.00 | 34 | 32 | 30 |
50.01~60.00 | - | 42 | 40 |
60.01~70.00 | - | - | 50 |
Part Number |
---|
CPWDT-L6-[10-50/0.01] |
CPWDT-L8-[10-60/0.01] |
CPWDT-L10-[10-70/0.01] |
DTBXL6-24 |
DTBXL6-25 |
DTBXL8-24 |
DTBXL8-25 |
DTBXL10-24 |
DTBXL10-25 |
DTDXL6 |
DTDXL8 |
DTDXL10 |
DTEXL6 |
DTEXL10 |
DTFXL6 |
DTFXL10 |
DTMBXL6-** |
DTMBXL8-** |
DTMBXL10-** |
DTXL1M6-* |
DTXL1M8-* |
DTXL1M10-* |
DTXL2M6-*-* |
DTXL2M8-*-* |
DTXL2M10-*-* |
DTXL3M6-*-*-* |
DTXL3M8-*-*-* |
DTXL3M10-*-*-* |
DTXL4M6-*-*-*-* |
DTXL4M8-*-*-*-* |
DTXL4M10-*-*-*-* |
DTXL5M6-*-*-*-*-* |
DTXL5M8-*-*-*-*-* |
DTXL5M10-*-*-*-*-* |
DTXL6M6-*-*-*-*-*-* |
DTXL6M8-*-*-*-*-*-* |
DTXL6M10-*-*-*-*-*-* |
DTXL10M6-*-*-*-*-*-*-*-*-*-* |
DTXL10M8-*-*-*-*-*-*-*-*-*-* |
DTXL10M10-*-*-*-*-*-*-*-*-*-* |
DTXL12M6-*-*-*-*-*-*-*-*-*-*-*-* |
DTXL12M8-*-*-*-*-*-*-*-*-*-*-*-* |
DTXL12M10-*-*-*-*-*-*-*-*-*-*-*-* |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | D (Outer diameter) (mm) | Year (year) | Engraving character designation | LB (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | - | - | 10 ~ 50 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | - | - | 10 ~ 60 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | 10 | - | - | 10 ~ 70 | ||
4,377,660 VND | 1 Piece(s) | 8 Day(s) or more | - | 6 | 24 | - | - | ||
4,377,660 VND | 1 Piece(s) | 4 Day(s) | - | 6 | 25 | - | - | ||
4,281,915 VND | 1 Piece(s) | 8 Day(s) or more | - | 8 | 24 | - | - | ||
4,281,915 VND | 1 Piece(s) | 4 Day(s) | - | 8 | 25 | - | - | ||
4,409,574 VND | 1 Piece(s) | 8 Day(s) or more | - | 10 | 24 | - | - | ||
4,409,574 VND | 1 Piece(s) | 4 Day(s) | - | 10 | 25 | - | - | ||
3,449,674 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | - | - | - | |
3,427,641 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 8 | - | - | - | |
3,512,821 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 10 | - | - | - | |
3,449,674 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | - | - | - | |
3,512,821 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 10 | - | - | - | |
3,288,757 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 6 | - | - | - | |
3,370,789 VND | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 10 | - | - | - | |
- | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 6 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 8 | - | ※Designation by WOS | - | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 10 | - | ※Designation by WOS | - |
Loading...Tải…
Indication | Outside rings divisions | Part Number | Year | ||
Type | D | ||||
Year•Month | ![]() | 12 uniform divisions | DTBXL | 6 | 19 for 2019 20 for 2020 (Designation possible from Sep.2019) 21 for 2011 (Designation possible from Sep.2020) |
8 | |||||
10 |
Indication | Outside rings divisions | Part Number | Engraving characters (2 characters/Characters printed in blue in indications) | ||
Type | D | ||||
2 characters/Month | ![]() | 12 uniform divisions | DTMBXL | 6 | ![]() |
8 | |||||
10 | |||||
![]() ![]() |
Indication | Outside rings divisions | Part Number | ||
Type | D | |||
Month | ![]() | 12 uniform divisions | DTDXL | 6 |
8 | ||||
10 | ||||
Day (1st digit) | ![]() | 10 uniform divisions | DTEXL | 6 |
8 | ||||
10 | ||||
Day (10th digit) | ![]() | 12 uniform divisions | DTFXL | 6 |
8 | ||||
10 |
Indication | |||||||
1M (1 place) | 2M (2 places) | 3M (3 places) | 4M (4 places) | 5M (5 places) | 6M (6 places) | 10M (10 places) | 12M (12 places) |
Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() | Engraving position![]() ![]() | Engraving position![]() | Engraving position![]() ![]() | Engraving position![]() |
Up to 3 characters can be designated at each engraving position. | Up to 2 characters can be designated at each engraving position. | Only 1 character can be designated at each engraving position. |
Part Number | Engraving characters (1~3 characters/Characters printed in blue in indications) | ||||
Type | Indication | D | Engraving Position (1)~(12) | ||
DTXL | 1M 2M 3M 4M 5M 6M 10M 12M | 6 | ![]() | ||
8 | |||||
10 | |||||
|
Type | Part Number | LB 0.01mm increments | |
Type | No. | ||
![]() | CPWDT-L | 6 | 10.00~50.00 |
8 | 10.00~60.00 | ||
10 | 10.00~70.00 |