(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|
25,176 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 20 | |
26,104 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 25 | |
27,287 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 30 | |
27,627 VND 13,814 VND | 1 Piece(s) | Available | Same day | 529.6 | 20 | 35 | |
30,664 VND 15,332 VND | 1 Piece(s) | Available | Same day | 529.6 | 20 | 40 | |
31,859 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 45 | |
33,054 VND | 1 Piece(s) | Available | Same day | 529.6 | 20 | 50 | |
36,460 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 60 | |
38,849 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 70 | |
42,934 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 80 | |
47,056 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 90 | |
49,450 VND 24,725 VND | 1 Piece(s) | Available | Same day | 529.6 | 20 | 100 | |
57,110 VND | 1 Piece(s) | Available | 9 Day(s) | 529.6 | 20 | 125 | |
32,070 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 30 | |
33,949 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 35 | |
36,819 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 40 | |
38,698 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 45 | |
40,577 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 50 | |
45,350 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 60 | |
50,396 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 70 | |
54,562 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 80 | |
60,057 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 90 | |
63,820 VND | 1 Piece(s) | Available | Same day | 823.8 | 25 | 100 | |
59,029 VND 32,466 VND | 1 Piece(s) | Available | Same day | 823.8 | 25 | 125 | |
83,990 VND | 1 Piece(s) | Available | 9 Day(s) | 823.8 | 25 | 150 | |
35,044 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 25 | |
37,756 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 30 | |
40,468 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 35 | |
44,169 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 40 | |
46,881 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 45 | |
48,106 VND 26,939 VND | 1 Piece(s) | Available | Same day | 1186.6 | 30 | 50 | |
53,323 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 55 | |
54,354 VND 27,177 VND | 1 Piece(s) | Available | Same day | 1186.6 | 30 | 60 | |
58,748 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 65 | |
62,747 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 70 | |
65,866 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 75 | |
68,578 VND 34,289 VND | 1 Piece(s) | Available | Same day | 1186.6 | 30 | 80 | |
75,765 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 90 | |
78,755 VND 44,103 VND | 1 Piece(s) | Available | Same day | 1186.6 | 30 | 100 | |
94,749 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 125 | |
109,297 VND | 1 Piece(s) | Available | 9 Day(s) | 1186.6 | 30 | 150 | |
54,182 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 40 | |
57,917 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 45 | |
61,649 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 50 | |
70,132 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 60 | |
78,886 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 70 | |
86,402 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 80 | |
95,634 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 90 | |
103,097 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 100 | |
119,070 VND 59,535 VND | 1 Piece(s) | Available | Same day | 1618.1 | 35 | 125 | |
141,424 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 150 | |
162,204 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 175 | |
180,872 VND | 1 Piece(s) | Available | 9 Day(s) | 1618.1 | 35 | 200 | |
74,508 VND | 1 Piece(s) | Available | 9 Day(s) | 2118.2 | 40 | 50 | |
81,744 VND 40,872 VND | 1 Piece(s) | Available | Same day | 2118.2 | 40 | 60 | |
94,045 VND | 1 Piece(s) | Available | 9 Day(s) | 2118.2 | 40 | 70 | |
106,665 VND 53,333 VND | 1 Piece(s) | Available | Same day | 2118.2 | 40 | 80 | |
114,927 VND | 1 Piece(s) | Available | 9 Day(s) | 2118.2 | 40 | 90 | |
124,693 VND | 1 Piece(s) | Available | 9 Day(s) | 2118.2 | 40 | 100 | |
150,870 VND 75,435 VND | 1 Piece(s) | Available | Same day | 2118.2 | 40 | 125 |
Loading...Tải…
Allowable deflection ratio(%) | 40 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy