(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Picsy - Top installation type (ST=23)-

Picsy - Top installation type (ST=23)-
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,040,274VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a top mounting type (ST=23) scrap removal device.

Outline Drawing / Product Specifications

■Standard installation drawing

※ is to be prepared by the customer.
There is no big problem with holding the shooter with a rod, but we recommend using something that rotates like a collar to reduce wear on the shooter.

Specification Table

Part nameAccessoriesPart Number
Top mounting type
Top and bottom set ((1)(2)(3))
Spring washer (for M10) 1 pc.
1 hexagon socket head bolt (M10-50)
Spring washer (for M10) 1 pc.
1 hexagon socket head bolt (M10-45)
PCT-S23
Top mounting type
Lower unit ((1))
Spring washer (for M10) 1 pc.
1 hexagon socket head bolt (M10-45)
PCTL-S23

Shoot bracket ((3)) is sold as a set of 2 pieces, and sold as a single unit.

Ordering Example

Related Information

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
PCT-S23
PCTL-S23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications

7,504,655 VND

1 Piece(s) Available 8 Day(s) or more 10A set of the coat and pants

6,040,274 VND

1 Piece(s) Available 8 Day(s) or more 10Lower unit

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Scrap Retention None With/without scrap clogging countermeasure W/O