(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lifter Units -Flat Surface Type-

Lifter Units -Flat Surface Type-
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,497,695VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
HAMMR40-50
HAMMR40-75
HAMMR40-100
HAMMR40-125
HAMMR40-150
HAMMR40-175
HAMMR40-200
HAMMR40-225
HAMMR40-250
HAMMR40-275
HAMMR40-300
HAMMR63-50
HAMMR63-75
HAMMR63-100
HAMMR63-125
HAMMR63-150
HAMMR63-175
HAMMR63-200
HAMMR63-225
HAMMR63-250
HAMMR63-275
HAMMR63-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngST (Stroke)
(mm)
Cylinder inner diameter
(mm)

8,497,695 VND

1 Piece(s) 31 Day(s) 5040

8,497,695 VND

1 Piece(s) 31 Day(s) 7540

8,497,695 VND

1 Piece(s) 31 Day(s) 10040

8,497,695 VND

1 Piece(s) 31 Day(s) 12540

8,497,695 VND

1 Piece(s) 31 Day(s) 15040

9,040,051 VND

1 Piece(s) 31 Day(s) 17540

9,040,051 VND

1 Piece(s) 31 Day(s) 20040

9,040,051 VND

1 Piece(s) 31 Day(s) 22540

9,040,051 VND

1 Piece(s) 31 Day(s) 25040

9,040,051 VND

1 Piece(s) 31 Day(s) 27540

9,040,051 VND

1 Piece(s) 31 Day(s) 30040

9,944,174 VND

1 Piece(s) 31 Day(s) 5063

9,944,174 VND

1 Piece(s) 31 Day(s) 7563

9,944,174 VND

1 Piece(s) 31 Day(s) 10063

9,944,174 VND

1 Piece(s) 31 Day(s) 12563

9,944,174 VND

1 Piece(s) 31 Day(s) 15063

10,848,101 VND

1 Piece(s) 31 Day(s) 17563

10,848,101 VND

1 Piece(s) 31 Day(s) 20063

10,848,101 VND

1 Piece(s) 31 Day(s) 22563

10,848,101 VND

1 Piece(s) 31 Day(s) 25063

10,848,101 VND

1 Piece(s) 31 Day(s) 27563

10,848,101 VND

1 Piece(s) 31 Day(s) 30063

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Brand MISUMI