(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wide Flying Cam Units for Pierce MGFVW / MEVWN 400 (θ=00-40)

Wide Flying Cam Units for Pierce MGFVW / MEVWN 400 (θ=00-40)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      57,784,408VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide hanging cam unit for piercings, trims, and flanges. Cam width is 400, angle = 00-40.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MEVWN400-00
MEVWN400-05
MEVWN400-10
MEVWN400-15
MEVWN400-20
MEVWN400-30
MEVWN400-40
MGFVW400-00
MGFVW400-05
MGFVW400-10
MGFVW400-15
MGFVW400-20
MGFVW400-30
MGFVW400-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)
Type

114,379,073 VND

1 Piece(s) 31 Day(s) -0Economy

57,784,408 VND

1 Piece(s) 31 Day(s) -5Economy

113,196,947 VND

1 Piece(s) 31 Day(s) -10Economy

112,472,817 VND

1 Piece(s) 31 Day(s) -15Economy

112,519,854 VND

1 Piece(s) 31 Day(s) -20Economy

112,710,171 VND

1 Piece(s) 31 Day(s) -30Economy

114,684,199 VND

1 Piece(s) 31 Day(s) -40Economy

192,115,000 VND

1 Piece(s) 24 Day(s) or more 100High precision / High durability

192,115,000 VND

1 Piece(s) 24 Day(s) or more 105High precision / High durability

192,115,000 VND

1 Piece(s) 24 Day(s) or more 1010High precision / High durability

192,115,000 VND

1 Piece(s) 24 Day(s) or more 1015High precision / High durability

192,115,000 VND

1 Piece(s) 24 Day(s) or more 1020High precision / High durability

192,115,000 VND

1 Piece(s) 24 Day(s) or more 1030High precision / High durability

192,115,000 VND

1 Piece(s) 24 Day(s) or more 1040High precision / High durability

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types Guide for Piercing Installation space(mm) 400 Capacity(tonf) 50