(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rigid Flying Cam Units MGFLL / MEFLL 65 (θ=00-50)

Rigid Flying Cam Units MGFLL / MEFLL 65 (θ=00-50)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      30,607,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly rigid hanging cam unit for piercings, trims, and flanges. Cam width is 65, angle = 00-50.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MGFLL65-00
MGFLL65-05
MGFLL65-10
MGFLL65-15
MGFLL65-20
MGFLL65-30
MGFLL65-40
MGFLL65-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTilt angle
(°)

30,607,500 VND

1 Piece(s) 22 Day(s) or more 100

30,607,500 VND

1 Piece(s) 22 Day(s) or more 105

30,607,500 VND

1 Piece(s) 22 Day(s) or more 1010

30,607,500 VND

1 Piece(s) 22 Day(s) or more 1015

30,607,500 VND

1 Piece(s) 22 Day(s) or more 1020

30,607,500 VND

1 Piece(s) 22 Day(s) or more 1030

30,607,500 VND

1 Piece(s) 22 Day(s) or more 1040

30,607,500 VND

1 Piece(s) 22 Day(s) or more 1050

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Cam Types High Rigidity Installation space(mm) 65 Capacity(tonf) 6
Type High precision / High durability