(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
1. Widely used in the mold manufacturing and processing industry, and also used in other industries.2. MISUMI rectangular coil springs use oil-cooled tempered spring steel to provide stable load and durable life.3. In order to facilitate identification and prevent rust, MISUMI's rectangular coil springs are painted.4. Comply with the upgraded RoHS2.0 ten material environmental standards
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Maximum load (N) | Outer diameter (D) (mm) | L Dimension (L) (mm) |
---|---|---|---|---|---|---|---|---|
32,262 VND | 1 Piece(s) | Same day | 10 | 110 | 8 | 60 | ||
17,901 VND 8,951 VND | 1 Piece(s) | Same day | 10 | 157 | 10 | 40 | ||
23,803 VND 11,902 VND | 1 Piece(s) | Same day | 10 | 157 | 10 | 60 | ||
19,868 VND 11,523 VND | 1 Piece(s) | Same day | 10 | 227 | 12 | 30 | ||
27,540 VND 14,321 VND | 1 Piece(s) | Same day | 10 | 227 | 12 | 55 | ||
30,294 VND | 1 Piece(s) | 10 Day(s) | 10 | 400 | 16 | 35 | ||
34,032 VND 17,016 VND | 1 Piece(s) | Same day | 10 | 400 | 16 | 40 | ||
35,016 VND 17,508 VND | 1 Piece(s) | Same day | 10 | 400 | 16 | 45 | ||
35,999 VND 18,000 VND | 1 Piece(s) | Same day | 10 | 400 | 16 | 50 | ||
39,737 VND | 1 Piece(s) | 10 Day(s) | 10 | 400 | 16 | 55 | ||
41,704 VND | 1 Piece(s) | Same day | 10 | 400 | 16 | 60 | ||
39,737 VND 26,624 VND | 1 Piece(s) | Same day | 10 | 628 | 20 | 50 | ||
53,901 VND 26,951 VND | 1 Piece(s) | Same day | 10 | 628 | 20 | 80 | ||
39,737 VND 19,869 VND | 1 Piece(s) | Same day | 10 | 981 | 25 | 50 | ||
43,475 VND | 1 Piece(s) | Same day | 10 | 981 | 25 | 60 | ||
37,966 VND | 1 Piece(s) | 10 Day(s) | 10 | 1145 | 27 | 40 | ||
41,704 VND 20,852 VND | 1 Piece(s) | Same day | 10 | 1145 | 27 | 45 | ||
43,475 VND 21,738 VND | 1 Piece(s) | Same day | 10 | 1145 | 27 | 50 | ||
49,179 VND 24,590 VND | 1 Piece(s) | Same day | 10 | 1145 | 27 | 60 | ||
51,147 VND | 1 Piece(s) | 10 Day(s) | 10 | 1145 | 27 | 65 | ||
52,130 VND | 1 Piece(s) | 10 Day(s) | 10 | 1145 | 27 | 70 | ||
43,475 VND 21,738 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 40 | ||
51,147 VND 25,574 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 50 | ||
52,130 VND 26,065 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 55 | ||
54,884 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 60 | ||
58,622 VND 29,311 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 65 | ||
62,360 VND 31,180 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 70 | ||
64,327 VND 32,164 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 75 | ||
66,294 VND 33,147 VND | 1 Piece(s) | Same day | 10 | 1412 | 30 | 80 | ||
105,048 VND | 1 Piece(s) | 11 Day(s) | 10 | 1921 | 35 | 100 |
Loading...Tải…
Brand | MISUMI | Allowable deflection ratio(%) | 25.6 | Coating Removal | Coated |