(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cast-In Lifting Hooks

Cast-In Lifting Hooks

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      296,653VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cast-in hook for hanging equipment and mold storage parts. The material is carbon steel for machine structures. This item is sold out, so stock is limited. The successor model is CHFL. Please check if it matches your desired specifications.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
CHF32
CHF36
CHF40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Wire hook diameter)

296,653 VND

1 Piece(s) Available 4 Day(s) or more 1032

394,619 VND

1 Piece(s) Available 4 Day(s) or more 1036

495,536 VND

1 Piece(s) Available 4 Day(s) or more 1040

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Cast-in