(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Material Feed Lifter Units

Material Feed Lifter Units

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      549,241VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material feed lifter unit. You can choose between steel roller type and resin roller type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
ZORWHP
ZORWHS
ZORWMP
ZORWMS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRoller type Spring constant
(N/mm)

549,241 VND

1 Piece(s) Available 6 Day(s) or more 10Resin roller type8.43

549,241 VND

1 Piece(s) Available 4 Day(s) or more 10Steel roller type8.43

549,241 VND

1 Piece(s) Available 4 Day(s) or more 10Resin roller type5.88

549,241 VND

1 Piece(s) Available 4 Day(s) or more 10Steel roller type5.88

Loading...Tải…

  1. 1