(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
It's a push out pin. You can choose between normal type and induction hardened type. The material is carbon steel for machine structures.
Part Number |
---|
HPOPN8-[30-120/10] |
HPOPN8-LC[31-119/1] |
HPOPN10-[40-150/10] |
HPOPN10-LC[41-149/1] |
HPOPN13-[50-180/10] |
HPOPN13-LC[51-179/1] |
HPOPN16-[50-180/10] |
HPOPN16-LC[51-179/1] |
HPOPN20-[50-200/10] |
HPOPN20-LC[51-199/1] |
HPOPN25-[50-200/10] |
HPOPN25-LC[51-199/1] |
HPOPR8-[30-120/10] |
HPOPR8-LC[31-119/1] |
HPOPR10-[40-150/10] |
HPOPR10-LC[41-149/1] |
HPOPR13-[50-180/10] |
HPOPR13-LC[51-179/1] |
HPOPR16-[50-180/10] |
HPOPR16-LC[51-179/1] |
HPOPR20-[50-200/10] |
HPOPR20-LC[51-199/1] |
HPOPR25-[50-200/10] |
HPOPR25-LC[51-199/1] |
HPOPU8-[30-120/10] |
HPOPU8-LC[31-119/1] |
HPOPU10-[40-150/10] |
HPOPU10-LC[41-149/1] |
HPOPU13-[50-180/10] |
HPOPU13-LC[51-179/1] |
HPOPU16-[50-180/10] |
HPOPU16-LC[51-179/1] |
HPOPU20-[50-200/10] |
HPOPU20-LC[51-199/1] |
HPOPU25-[50-200/10] |
HPOPU25-LC[51-199/1] |
POPN8-[30-120/10] |
POPN8-LC[31-119/1] |
POPN10-[40-150/10] |
POPN10-LC[41-149/1] |
POPN13-[50-180/10] |
POPN13-LC[51-179/1] |
POPN16-[50-180/10] |
POPN16-LC[51-179/1] |
POPN20-[50-200/10] |
POPN20-LC[51-199/1] |
POPN25-[50-200/10] |
POPN25-LC[51-199/1] |
POPR8-[30-120/10] |
POPR8-LC[31-119/1] |
POPR10-[40-150/10] |
POPR10-LC[41-149/1] |
POPR13-[50-180/10] |
POPR13-LC[51-179/1] |
POPR16-[50-180/10] |
POPR16-LC[51-179/1] |
POPR20-[50-200/10] |
POPR20-LC[51-199/1] |
POPR25-[50-200/10] |
POPR25-LC[51-199/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Tip machining | Type | D (Shaft diameter) (mm) | L (mm) | LC (L dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 8 | 30 ~ 120 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 8 | - | 31 ~ 119 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 10 | 40 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 10 | - | 41 ~ 149 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 13 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 13 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 16 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 16 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 20 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 20 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 25 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Induction-hardened type | 25 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 8 | 30 ~ 120 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 8 | - | 31 ~ 119 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 10 | 40 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 10 | - | 41 ~ 149 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 13 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 13 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 16 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 16 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 20 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 20 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 25 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Induction-hardened type | 25 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 8 | 30 ~ 120 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 8 | - | 31 ~ 119 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 10 | 40 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 10 | - | 41 ~ 149 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 13 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 13 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 16 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 16 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 20 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 20 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 25 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | With urethane cap | Induction-hardened type | 25 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 8 | 30 ~ 120 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 8 | - | 31 ~ 119 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 10 | 40 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 10 | - | 41 ~ 149 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 13 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 13 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 16 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 16 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 20 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 20 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 25 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | No tip processing | Normal type | 25 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 8 | 30 ~ 120 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 8 | - | 31 ~ 119 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 10 | 40 ~ 150 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 10 | - | 41 ~ 149 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 13 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 13 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 16 | 50 ~ 180 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 16 | - | 51 ~ 179 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 20 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 20 | - | 51 ~ 199 | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 25 | 50 ~ 200 | - | ||
- | 1 Piece(s) | 6 Day(s) or more | 10 | Rounding | Normal type | 25 | - | 51 ~ 199 |
Part Number |