(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Guide Bushings

Ball Guide Bushings

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
  • BALL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      501,831VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a ball guide bush. Materials are gray cast iron and bearing steel. Bolts and dowel pins are not included.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
MAB20
MAB20-B
MAB25
MAB25-B
MAB32
MAB32-B
MAB38
MAB38-B
MAB50
MAB50-B
MAB60
MAB60-B
MABP20
MABP20-B
MABP25
MABP25-B
MABP32
MABP32-B
MABP38
MABP38-B
MABP50
MABP50-B
MABP60
MABP60-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDowel hole Alterations Applicable post diameter PD
(mm)

501,831 VND

1 Piece(s) Available 4 Day(s) or more W/ONo20

653,305 VND

1 Piece(s) Available 6 Day(s) or more W/OB (Reversed bushing orientation)20

527,011 VND

1 Piece(s) Available 4 Day(s) or more W/ONo25

681,830 VND

1 Piece(s) Available 6 Day(s) or more W/OB (Reversed bushing orientation)25

656,453 VND

1 Piece(s) Available 4 Day(s) or more W/ONo32

817,369 VND

1 Piece(s) Available 6 Day(s) or more W/OB (Reversed bushing orientation)32

921,631 VND

1 Piece(s) Available 4 Day(s) or more W/ONo38

1,158,284 VND

1 Piece(s) Available 6 Day(s) or more W/OB (Reversed bushing orientation)38

1,309,758 VND

1 Piece(s) Available 4 Day(s) or more W/ONo50

1,568,641 VND

1 Piece(s) Available 6 Day(s) or more W/OB (Reversed bushing orientation)50

2,363,979 VND

1 Piece(s) Available 4 Day(s) or more W/ONo60

2,802,663 VND

1 Piece(s) Available 6 Day(s) or more W/OB (Reversed bushing orientation)60

602,748 VND

1 Piece(s) Available 4 Day(s) or more WithNo20

760,714 VND

1 Piece(s) Available 6 Day(s) or more WithB (Reversed bushing orientation)20

631,273 VND

1 Piece(s) Available 4 Day(s) or more WithNo25

792,189 VND

1 Piece(s) Available 6 Day(s) or more WithB (Reversed bushing orientation)25

763,862 VND

1 Piece(s) Available 12 Day(s) WithNo32

931,073 VND

1 Piece(s) Available 6 Day(s) or more WithB (Reversed bushing orientation)32

1,051,072 VND

1 Piece(s) Available 12 Day(s) WithNo38

1,294,021 VND

1 Piece(s) Available 6 Day(s) or more WithB (Reversed bushing orientation)38

1,445,495 VND

1 Piece(s) Available 4 Day(s) or more WithNo50

1,710,673 VND

1 Piece(s) Available 6 Day(s) or more WithB (Reversed bushing orientation)50

2,622,862 VND

1 Piece(s) Available 4 Day(s) or more WithNo60

3,077,284 VND

1 Piece(s) Available 6 Day(s) or more WithB (Reversed bushing orientation)60

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Guide type Related components