(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Springs for Ball Cages

Springs for Ball Cages

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
  • Until 31/03/2025
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring for ball retainer. The material is piano wire.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
BSWP10-[30-80/5]
BSWP13-[30-80/5]
BSWP16-30
BSWP16-40SALE
BSWP16-50
BSWP16-60
BSWP16-70
BSWP20-35SALE
BSWP20-60SALE
BSWP20-[35-90/5]
BSWP25-[40-90/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Material PD (Post diameter)
(mm)
FL(Free Length)
(mm)

-

1 Piece(s) 6 Day(s) or more 10--1030 ~ 80

-

1 Piece(s) 6 Day(s) or more 10--1330 ~ 80

34,622 VND

1 Piece(s) Available 6 Day(s) or more 10AccessorySWP-B1630

34,622 VND

20,773 VND

1 Piece(s) Available Same day 10AccessorySWP-B1640

34,622 VND

1 Piece(s) Available 6 Day(s) or more 10AccessorySWP-B1650

51,087 VND

1 Piece(s) Available 4 Day(s) or more 10AccessorySWP-B1660

34,842 VND

1 Piece(s) 4 Day(s) or more -AccessorySWP-B1670

37,966 VND

22,020 VND

1 Piece(s) Available Same day 10AccessorySWP-B2035

37,966 VND

26,956 VND

1 Piece(s) Available Same day 10AccessorySWP-B2060

-

1 Piece(s) 6 Day(s) or more ---2035 ~ 90

-

1 Piece(s) 6 Day(s) or more 10--2540 ~ 90

Loading...Tải…

  1. 1