(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Plugs for Preventing Dowel Pin Fall-Out for gray cast iron or 1018 carbon steel and similar Plates

Spring Plugs for Preventing Dowel Pin Fall-Out  for gray cast iron or 1018 carbon steel and similar Plates
  • Sale
  • Until 31/03/2025
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      20,458VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SWA6
SWA8
SWA10
SWA12SALE
SWA13
SWA16
SWA20SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Applicable dowel pin diameter)
(mm)

20,458 VND

1 Piece(s) Available 6 Day(s) or more 106

23,606 VND

1 Piece(s) Available 6 Day(s) or more 108

26,753 VND

1 Piece(s) Available Same day 1010

29,901 VND

14,951 VND

1 Piece(s) Available Same day 1012

31,475 VND

1 Piece(s) Available 6 Day(s) or more 1013

37,966 VND

1 Piece(s) Available Same day 1016

45,835 VND

27,043 VND

1 Piece(s) Available Same day 1020

Loading...Tải…

  1. 1