(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Select Retainer Sets Compact Air Type

Select Retainer Sets Compact Air Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,660,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This select retainer (punch switching unit) has a stroke of 8mm and minimizes the thickness of the main body and backing plate. By injecting air into the cylinder, you can switch the punch in and out. (Recommended air pressure 0.4 to 1.0 MPa/single item) By attaching a switch sensor, you can visually check punch operation errors during mold operation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
    Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...Tải…
Part Number
SLC-EA10
SLC-EA13
SLC-EA16
SLC-EA20
SLC-FA10
SLC-FA13
SLC-FA16
SLC-FA20
SLC-SEA10
SLC-SEA13
SLC-SEA16
SLC-SEA20
SLC-SFA10
SLC-SFA13
SLC-SFA16
SLC-SFA20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSD (Applicable punch outer diameter)
(mm)
With/without switch sensor Applicable punch shape

7,660,063 VND

1 Piece(s) Available 6 Day(s) 1010W/ORound punch

7,956,716 VND

1 Piece(s) Available 6 Day(s) 1013W/ORound punch

7,956,716 VND

1 Piece(s) Available 6 Day(s) 1016W/ORound punch

8,685,759 VND

1 Piece(s) Available 6 Day(s) 1020W/ORound punch

8,307,074 VND

1 Piece(s) Available 6 Day(s) 1010W/OShaped punch

8,603,727 VND

1 Piece(s) Available 6 Day(s) 1013W/OShaped punch

8,603,727 VND

1 Piece(s) Available 6 Day(s) 1016W/OShaped punch

9,351,655 VND

1 Piece(s) Available 6 Day(s) 1020W/OShaped punch

9,238,148 VND

1 Piece(s) Available 6 Day(s) 1010WithRound punch

9,534,801 VND

1 Piece(s) Available 6 Day(s) 1013WithRound punch

9,534,801 VND

1 Piece(s) Available 6 Day(s) 1016WithRound punch

10,263,843 VND

1 Piece(s) Available 6 Day(s) 1020WithRound punch

9,885,158 VND

1 Piece(s) Available 6 Day(s) 1010WithShaped punch

10,181,811 VND

1 Piece(s) Available 6 Day(s) 1013WithShaped punch

10,181,811 VND

1 Piece(s) Available 6 Day(s) 1016WithShaped punch

10,929,739 VND

1 Piece(s) Available 6 Day(s) 1020WithShaped punch

Loading...Tải…

  1. 1