(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
U Type Screw Style Speed Nut【1-2,000 Pieces Per Package】
OCHIAI
Excellent workability and does not allow the nut to fall off due to it being initially pre-mounted on the panel end part.[Features]· The screw-type speed nut is a thin plate spring nut that has a screw part and a mounting part.· Prevents falling from other objects using the spring effect from the mounting part.· Lighter weight than weld nuts or caulked nuts, and aims for simplification to accommodate demand for relatively light tightening.· Can be used when tools or hands are unable to hold the nut due to the mounting space.· There is a float installed on the side that supports the panel, and this float plays the role of positioning and preventing the speed nut from falling.· Excellent workability and does not allow the nut to fall off, etc. due to it being initially pre-mounted on the panel end part.
From: 2,860 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OCHIAI
The entire body is bent into an arched-shape to achieve spring action to make it possible to prevent play in the panel when mounting.[Features]· The screw-type speed nut is a thin plate spring nut that has a screw part and a mounting part.· Lighter weight than weld nuts or caulked nuts, and aims for simplification to accommodate demand for relatively light tightening.· Can be used when tools or hands are unable to hold the nut due to the mounting space.· Can be used at locations aside from panel end surfaces.· The entire body is bent into an arched-shape in the same manner as the P-type speed nut to achieve spring action to make it possible to prevent play in the panel when mounting.
From: 3,236 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wide Range Type Threaded Speed Nut
OCHIAI
A product with a wide range of application on plate thicknesses of applied panels.
From: 4,728 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spring Nut【1-300 Pieces Per Package】
SUNCO
A nut that is attached onto a general hex nut that has been mounted to prevent loosening. Requires a dedicated tool.
From: 27,620 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Screw Type Speed Nut, J Type【1-1,000 Pieces Per Package】
OCHIAI
The member that is tucked in the bottom side is now shorter.
From: 4,311 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUNCO
Prevents the nut from falling and closes the bolt screw thread by just mounting regardless of whether it is new or old, and the hyper load spring itself will not loosen either.
From: 72,090 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
BrandNhãn hiệu |
---|
Product SeriesDòng sản phẩm |
CADCAD |
From |
Days to ShipSố ngày giao hàng |
Thread Nominal (M) |
Material |
Surface Treatment |
Screw Thread Types |
Application / Functions |
Sales Unit |
Surface Treatment (Details) |
Locking Details |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
BrandNhãn hiệu | OCHIAI | OCHIAI | OCHIAI | SUNCO | OCHIAI | SUNCO |
Product SeriesDòng sản phẩm | ||||||
CADCAD |
|
| ||||
From | 2,860 VND | 3,236 VND | 4,728 VND | 27,620 VND | 4,311 VND | 72,090 VND |
Days to ShipSố ngày giao hàng | 4 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | Same day or more | 6 Day(s) or more | 6 Day(s) or more |
Thread Nominal (M) | 3 ~ 6 | 3 ~ 4 | - | 10 ~ 42 | 3 ~ 6 | 6 ~ 42 |
Material | Steel / Stainless | Steel | Steel | Steel / Stainless | Steel | Stainless |
Surface Treatment | N/A / Trivalent Chromate | Trivalent Chromate | N/A / Trivalent Chromate | Trivalent Chromate | N/A / Trivalent Chromate | - |
Screw Thread Types | Metric Coarse / Unified Coarse UNC | Metric Coarse | Unified Coarse UNC | Metric Coarse | Metric Coarse / Tapping Screw | Metric Coarse |
Application / Functions | Simplified Mounting | Simplified Mounting | Simplified Mounting | Loosening Prevention | Simplified Mounting | Loosening Prevention |
Sales Unit | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) | Bulk (Purchasing from 1 pc.) | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) ~ Box / Package | Bulk (Purchasing from 1 pc.) |
Surface Treatment (Details) | N/A / Trivalent Chromate | Trivalent Chromate | N/A / Trivalent Chromate | Trivalent Chromate | N/A / Trivalent Chromate / Parker | - |
Locking Details | - | - | - | Other Special Shapes | - | Other Special Shapes |