• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 22/2/2026 to 6:00 (ICT) 23/2/2026. We apologize for the inconvenience.
  • [Thông báo] Lịch Nghỉ Tết Nguyên Đán 2026. Xem chi tiết
    Announcement of Lunar New Year Holiday 2026. See more
  • [Thông báo] Thay Đổi Về Thủ Tục Hải Quan Và Giao Nhận Hàng Hoá Theo Thông Tư 121/2025/TT-BTC. Xem chi tiết .
    [Notice] Change to Customs Procedures and Cargo Delivery under Circular 121/2025/TT-BTC. See more .

Locating, Positioning, Jigs & Fixtures

Positioning and jig parts are auxiliary parts that accurately hold the position of the workpiece and guide the work position of tools, etc. Positioning consists of one that is on the fixed reference side and one that is positioned on the fixed reference side. Even with complicated shapes, accurate positioning is possible with appropriate jigs and restraining methods. There are two types of restraint methods: three-way restraint and two-way restraint. Three-way restraint includes three methods: positioning on a fixed surface, positioning on a hole, and positioning on an adjustment point / plane. The two-way constraint is used when only two directions are required, such as a round shape or a long shape, and positioning is performed on a fixed surface called a shoulder pad or by a V-groove. Types include plungers, index plungers, locating pins and bushes, positioning guide parts, etc. The plunger uses a spring and is used for positioning the die and drill hole.
Xem thêm
Xem ít hơn