• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (ICT) 6/4/2026. We apologize for the inconvenience.
  • [Thông báo] Điều Chỉnh Chi Phí Gia Công Bổ Sung cho dòng sản phẩm Khuôn Dập và Khuôn Mẫu. Xem chi tiết . Xem chi tiết
    [Notice] Price Adjustment for Alteration Processing Fees Of Die and Mold Components. See more
  • [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more

Airtight Waterproof Tapes

Airtight waterproof tapes are adhesive tape for architectural use with excellent waterproof and airtight performance. They prevent the ingress of water such as rainwater into a building, so they are used at construction sites to cover gaps in walls, ceilings and flooring. In addition to closing gaps, they are also used for repairing exterior walls, curing wires, reinforcing the seams of waterproof tents and many other applications. They come in 2 types: single-sided adhesive type and double-sided adhesive type. Single-sided adhesive tapes using a non-woven polyester fabric as a backing material can have paint and adhesives applied over them. Double-sided adhesive tapes can be used for lap siding. Airtight waterproof tapes differ in characteristics depending on the type of adhesives as well. For example, butyl rubber adhesives provide excellent weather resistance while acrylic adhesives are easy to cut by hand.
Xem thêm
Xem ít hơn