Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (ICT) 6/4/2026. We apologize for the inconvenience.
[Thông báo] Điều Chỉnh Chi Phí Gia Công Bổ Sung cho dòng sản phẩm Khuôn Dập và Khuôn Mẫu. Xem chi tiết . Xem chi tiết
[Notice] Price Adjustment for Alteration Processing Fees Of Die and Mold Components. See more
[Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
[Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more
Metal tapes are highly adhesive tapes made of metal materials and used for ducts and piping. These tapes use aluminum foil, aluminum glass cloth, stainless steel foil and other metals as backing materials. For the adhesive surface, synthetic resin adhesives with superior adhesive strength, silicone adhesives with high heat resistance and so on are used. General-purpose aluminum tapes are suitable for repairing and waterproofing plumbing facilities, range hood-duct work and similar applications. There are also metal tapes with superior adhesive properties and heat resistance that can be used even under harsh conditions, such as duct seals and reinforcement of water heaters, and repairs and reinforcement inside engine rooms. Products that can have water-based/oil-based paint or special coating applied to the tape surface are capable of color matching, so they are suitable for use on metal roofs and exterior walls as well.