• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (ICT) 6/4/2026. We apologize for the inconvenience.
  • [Thông báo] Điều Chỉnh Chi Phí Gia Công Bổ Sung cho dòng sản phẩm Khuôn Dập và Khuôn Mẫu. Xem chi tiết . Xem chi tiết
    [Notice] Price Adjustment for Alteration Processing Fees Of Die and Mold Components. See more
  • [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more

Cloth Tapes

Filament tapes are a type of adhesive tape made of laminated polyethylene resin and used for packing and other purposes. They produce less fiber than fabric tapes, making them more efficient to work with. Products that can be cut by hand save time as well. Special laminated cloth, polyethylene cloth, glass cloth and so on are mainly used as backing materials. In addition to packing, filament tapes are also used for curing and tacking. The glass filament tape variety provides heat resistance and is more resistant than the polyethylene variety. Glass filament tapes are also used for insulating and protecting components and so on. They are either transparent or semi-transparent, so the text written underneath can be read even after packing. You can also write on them with a marker pen.
Xem thêm
Xem ít hơn