• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 (ICT) 6/4/2026. We apologize for the inconvenience.
  • [Thông báo] Điều Chỉnh Chi Phí Gia Công Bổ Sung cho dòng sản phẩm Khuôn Dập và Khuôn Mẫu. Xem chi tiết . Xem chi tiết
    [Notice] Price Adjustment for Alteration Processing Fees Of Die and Mold Components. See more
  • [Thông báo] Về việc tách Ship To để đối ứng theo Công văn 8444/CHQ-GSQL. Xem chi tiết
    [Notice] Split of Ship-To Information in Accordance with Official Letter 8444/CHQ-GSQL.See more

Craft Paper Backed Tapes

Craft paper tape is an adhesive tape used for cardboard packaging, etc. The tape consists of a rubber-based adhesive applied to the surface of craft paper, and is used for sealing mid-weight or lightweight packaging. The product does not tear in a straight line like filament tape, but it can be torn by hand without the use of scissors. In addition, due to the slippery surface of conventional craft paper tape, there were difficulties including not being able to write on the tape or overlap it. However with this new product, it is possible to write on the tape with permanent ink and overlap the tape. Confirm width, length and thickness when selecting the tape. Additionally, the product can also be used with standard printed “Caution” warning tape, and the abundant color variations allow users to select a tape that suits the application or objective.
Xem thêm
Xem ít hơn