4040 Aluminum Frames Slot Width 8_VNM

:
MISUMI
- Part LCF8-4040/LCFL8-4040 and LCFP8-4040/LCFLP8-4040 have the same specifications.Part LCFP8-4040/LCFLP8-4040 is a product line with special packaging, only open for sale in the South. Customers in the North, please use code LCF8-4040/LCFL8-4040
For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Product Overview
Economy series aluminum alloy profiles with a groove width of 8mm , a side length of 4040mm
Suitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Suitable for the structure of small hoods, cabinets, and display bars.
* For length from 4m, it may take 2days for delivery. Please contact cs@misumi.com.vn for further support
Dimensional Drawing



Specification Table
Order Example:( | – |
LCF8 – 4040 | – 1000 |
|
|
| Type |
|
| Groove size (mm) | Mass Weight (Kg/m) | Recommend bracket and accessories 1 | Recommend bracket and accessories 2 | ||||
| Standard Bracket | Bolt | Nut | Heavy Load Bracket | Bolt | Nut | ||||||||
| LCF8 | 4040 | 50 - 6000 | Standard | Clear Anodize | 6063-T5 | 8 | 1.48 | LCNBS8-4040 | E-GSCB8-15 | LCNHRN8-40-8 (Ball sping nut) | LCNBL4040-90 | E-GSCB8-18 | LCNHRN8-40-8 (Ball sping nut) |
| LCNDS8 * | Standard | 1.604 | |||||||||||
| LCNCW8 * | Heavy | 1.985 | |||||||||||
| LCFL8 | Light | 1.09 | LCNRNM8-40-8 (Leaf sping nut) | LCNRNM8-40-8 (Leaf sping nut) | |||||||||
LCFSL8 | Super Light | 0.88 | |||||||||||
LCFNLV8 | Ultra thin | 0.86 | |||||||||||
LCNAS8 * | Standard | 1.616 | |||||||||||
LCNBL8 * | Light | 1.221 | |||||||||||
LCNCS8 * | Super Light | 1.308 | |||||||||||
LCFFV8 * | Ultra thin | 0.793 | LNTRNMC8-40-8 (Leaf sping nut) | LNTRNMC8-40-8 (Leaf sping nut) | |||||||||
LCNHL8 * | Light | 0.709 | |||||||||||
| LCNHS8 * |
| 0.906 | |||||||||||
| LCNHW8 * |
| 1.107 | |||||||||||
LCFFBV8 * | Super Light | 1 | |||||||||||
LCNDSL8 * | Super Light | 0.81 | |||||||||||
LCNDL8 * | Light | 0.979 | |||||||||||
LCNAL8 * | Light | 1.101 | |||||||||||
* Alteration is not applied for these model.
As it is a cheap and Economy series product, there may be small scars and defects on the surface. If you have higher requirements for the surface and end face, please select well.
0 - 10 | ± 0.2 |
10 - 25 | ± 0.25 |
25 - 38 | ± 0.3 |
18 - 50 | ± 0.4 |
50 - 100 | ± 0.6 |
100 - 180 | ± 0.85 |
> 180 | ± 1.00 |
Alterations
![]() | ![]() Part No. | - | L | - | (LTP·RTP·TPW) |
| LCF8-4040 | - | 1000 | - | LTP |
| Alteration | Alteration Symbol | Specification | Machining/Corresponding Accessories |
| End Tapping (Center Hole) | LTP/RTP/TPW | ![]() | Tapping holes on the end face of aluminum profiles Parts used for this additional processing: Button Head Screws |
| 45-Degree Cutting | L□T45/R□T45 | ![]() | Cutting with 45-degree angle. |
| Drilling Wrench Hole | LWP/RWP | ![]() | Drilling Wrench holes in fixed positions for Blind joint connections. Parts used for this additional processing: Button Head Screws |
| Counter boring | Z8/XA | ![]() | Machining Counterbored holes at any specified positions. Parts used for this additional processing: Button Head Screws |
| S Hole Blind Joint Dedicated Holes | LSH/RSH | ![]() | Adding S holes for Pre-Assembly Insertion Double Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Double Joint Kits |
| M Hole Blind Joint Dedicated Holes | LMH/RMH | ![]() | Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections. Parts used for this additional processing: Blind Joints, Pre-Assembly Insertion Center Joint Kits |
Product Features
[Features]
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
The product has abundant specifications and types, high quality and low price, and exquisite in appearance.
[Intended Use]
Suitable for the structure of small hoods, cabinets and display bars.
Example of Use
Precautions
European standard aluminum alloy profiles and existing Japanese standard aluminum profile accessories from MISUMI are not compatible. It is recommended to use European standard economy series accessories starting with L:
Related Products
Part Number
Profile
Length
Surface Treatment
Material













