(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Recommended product 1 | Recommended product 2 | Recommended product 3 |
40 series 4040 aluminum frames slot width 8mm | Flat head bolt for aluminum frames (50 pcs included) | Light load die-cast bracket for aluminum frames with slot width of 8mm |
Part Number | Slot width series | M | Packed sales | A | B | C | E | T |
LNTRNM | 8-30 | 4 | 100P (100 pcs/pack) | 8 | 12.5 | 20 | 6.8 | 6 |
5 | ||||||||
6 | ||||||||
8 | ||||||||
8-40 | 4 | 8 | 14 | 20 | 7.8 | 6.8 | ||
5 | ||||||||
6 | ||||||||
8 |
Part Number |
---|
LCNRNM8-30-6 |
LCNRNM8-30-8 |
LCNRNM8-40-4 |
LCNRNM8-40-5 |
LCNRNM8-40-6 |
LCNRNM8-40-8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) | Aluminum Frame Profile |
---|---|---|---|---|---|---|
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | M6 | 3030 | |
1,667 VND | 1 Piece(s) | Available | 4 Day(s) | M8 | 3030 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | M4 | 4040 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | M5 | 4040 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | M6 | 4040 | |
1,834 VND | 1 Piece(s) | Available | 4 Day(s) | M8 | 4040 |
Loading...Tải…
Nut Type | Post-Assembly Insertion Nuts | Series | MISUMI European Standard Groove Width 8 mm for Aluminum Only | Material | Steel |
---|---|---|---|---|---|
Function | Economy |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy