(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Square Nut - Drive Block · DIN 2079

Square Nut - Drive Block · DIN 2079
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,524,851VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: HALDER, Square Nut, Nut

 
Part Number
23100.0030
23100.0040
23100.0045
23100.0050
23100.0060
23100.0160
23100.0230
23100.0240
23100.0245
23100.0250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial h
(mm)
k
(mm)
For Screws ISO472 Spindle Head No. b2
(mm)
d7
(mm)
d8
(mm)
g
(mm)
l5
(mm)

1,524,851 VND

1 Piece(s) 14 Day(s) Steel1616.5M6×163015.96.410.46.2-

1,562,608 VND

1 Piece(s) 14 Day(s) Steel1619.5M6×164015.96.410.46.2-

3,221,312 VND

1 Piece(s) 14 Day(s) Steel1919.5M8×2045198.413.58.3-

2,307,914 VND

1 Piece(s) 14 Day(s) Steel2526.5M12×2550-5525.4131912.3-

3,904,547 VND

1 Piece(s) 14 Day(s) Steel2545.5M12×256025.4131912.3-

3,904,547 VND

1 Piece(s) 14 Day(s) Steel2545.5M12×256025.4131912.3-

2,454,168 VND

1 Piece(s) 14 Day(s) -24.513.5M6×253015.96.410.46.25.5

2,455,820 VND

1 Piece(s) 14 Day(s) -24.516.5M6×254015.96.410.46.27

3,231,633 VND

1 Piece(s) 14 Day(s) -2617.5M8×2545198.413.5107.5

2,257,102 VND

1 Piece(s) 14 Day(s) -2924M12×305025.4131912.311.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Material Alloy Surface Hardening Steel, Surface Hardening Steel, Blackening, Polishing