(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Square Nut - T-Nut >Half Processed<  DIN 508

Square Nut - T-Nut >Half Processed<  DIN 508
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      381,254VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: HALDER, Square Nut, Nut

 
Part Number
23010.0060
23010.0080
23010.0100
23010.0120
23010.0140
23010.0160
23010.0180
23010.0200
23010.0220
23010.0240
23010.0280
23010.0320
23010.0360
23010.0420
23010.0480
23010.0540
23010.0720
23010.0730
23010.0740
23010.0750
23010.0760
23010.0780
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial T-Slot Dimensions a
(mm)
e
(mm)
h
(mm)
k
(mm)
Detailed Material

381,254 VND

1 Piece(s) 14 Day(s) Steel65.61084Heat Treatment Steel, Bright Color

382,358 VND

1 Piece(s) 14 Day(s) Steel87.613106Heat Treatment Steel, Bright Color

385,363 VND

1 Piece(s) 14 Day(s) Steel109.615126Heat Treatment Steel, Bright Color

400,942 VND

1 Piece(s) 14 Day(s) Steel1211.618147Heat Treatment Steel, Bright Color

414,171 VND

1 Piece(s) 14 Day(s) Steel1413.622168Heat Treatment Steel, Bright Color

446,849 VND

1 Piece(s) 6 Day(s) Steel1615.625189Heat Treatment Steel, Bright Color

483,883 VND

1 Piece(s) 14 Day(s) Steel1817.6282010Heat Treatment Steel, Bright Color

563,100 VND

1 Piece(s) 14 Day(s) Steel2019.6322412Heat Treatment Steel, Bright Color

636,159 VND

1 Piece(s) 14 Day(s) Steel2221.6352814Heat Treatment Steel, Bright Color

809,046 VND

1 Piece(s) 14 Day(s) Steel2423.6403216Heat Treatment Steel, Bright Color

919,406 VND

1 Piece(s) 14 Day(s) Steel2827.6443618Heat Treatment Steel, Bright Color

2,049,465 VND

1 Piece(s) 14 Day(s) Steel3231.5504020Heat Treatment Steel, Bright Color

1,698,701 VND

1 Piece(s) 14 Day(s) Stainless Steel3635.5544422Heat Treatment Steel, Bright Color

3,248,120 VND

1 Piece(s) 14 Day(s) Stainless Steel4241.5655226Heat Treatment Steel, Bright Color

4,674,484 VND

1 Piece(s) 14 Day(s) Stainless Steel4847.5756030Heat Treatment Steel, Bright Color

6,403,406 VND

1 Piece(s) 14 Day(s) Stainless Steel5453.4857034Heat Treatment Steel, Bright Color

493,470 VND

1 Piece(s) 14 Day(s) Stainless Steel87.613106Stainless Steel 1.4301

512,508 VND

1 Piece(s) 14 Day(s) Stainless Steel109.615126Stainless Steel 1.4301

554,436 VND

1 Piece(s) 14 Day(s) Steel1211.618147Stainless Steel 1.4301

636,965 VND

1 Piece(s) 14 Day(s) Steel1413.622168Stainless Steel 1.4301

686,253 VND

1 Piece(s) 14 Day(s) Steel1615.625189Stainless Steel 1.4301

735,884 VND

1 Piece(s) 14 Day(s) Steel1817.6282010Stainless Steel 1.4301

Loading...Tải…

  1. 1