(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Square Nut - T-slot Type Nut  DIN 508

Square Nut - T-slot Type Nut  DIN 508
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      379,538VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related Keywords: HALDER, Square Nut, Nut

 
Part Number
23010.0051
23010.0052
23010.0061
23010.0062
23010.0081
23010.0082
23010.0101
23010.0103
23010.0104
23010.0121
23010.0123
23010.0124
23010.0141
23010.0143
23010.0144
23010.0145
23010.0161
23010.0162
23010.0163
23010.0164
23010.0165
23010.0166
23010.0181
23010.0182
23010.0183
23010.0184
23010.0185
23010.0186
23010.0187
23010.0201
23010.0202
23010.0203
23010.0204
23010.0205
23010.0221
23010.0222
23010.0223
23010.0224
23010.0225
23010.0226
23010.0241
23010.0242
23010.0243
23010.0244
23010.0246
23010.0281
23010.0282
23010.0283
23010.0284
23010.0286
23010.0322
23010.0361
23010.0362
23010.0364
23010.0421
23010.0422
23010.0481
23010.0482
23010.0541
23010.0542
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial d
(mm)
T-Slot Dimensions a
(mm)
e
(mm)
h
(mm)
k
(mm)
DIN650 for T-Nut Detailed Material

413,148 VND

1 Piece(s) 14 Day(s) SteelM454.696.535Heat Treatment Steel, Bright Color

420,593 VND

1 Piece(s) 14 Day(s) SteelM454.696.535Heat Treatment Steel, Heat Treatment, Blackening

379,538 VND

1 Piece(s) 6 Day(s) SteelM565.610846Heat Treatment Steel, Bright Color

386,986 VND

1 Piece(s) 14 Day(s) SteelM565.610846Heat Treatment Steel, Heat Treatment, Blackening

380,456 VND

1 Piece(s) 14 Day(s) SteelM687.6131068Heat Treatment Steel, Bright Color

386,000 VND

1 Piece(s) 5 Day(s) Steel--------

390,356 VND

1 Piece(s) 14 Day(s) SteelM8109.61512610Heat Treatment Steel, Bright Color

438,648 VND

1 Piece(s) 14 Day(s) SteelM6109.61512610Heat Treatment Steel, Bright Color

452,394 VND

1 Piece(s) 14 Day(s) SteelM6109.61512610Heat Treatment Steel, Heat Treatment, Blackening

402,523 VND

1 Piece(s) 14 Day(s) SteelM101211.61814712Heat Treatment Steel, Bright Color

452,903 VND

1 Piece(s) 6 Day(s) SteelM81211.61814712Heat Treatment Steel, Bright Color

463,783 VND

1 Piece(s) 14 Day(s) SteelM81211.61814712Heat Treatment Steel, Heat Treatment, Blackening

429,148 VND

1 Piece(s) 14 Day(s) SteelM121413.62216814Heat Treatment Steel, Bright Color

466,355 VND

1 Piece(s) 14 Day(s) SteelM101413.62216814Heat Treatment Steel, Bright Color

496,139 VND

1 Piece(s) 14 Day(s) SteelM101413.62216814Heat Treatment Steel, Heat Treatment, Blackening

496,870 VND

1 Piece(s) 14 Day(s) SteelM81413.62216814Heat Treatment Steel, Heat Treatment, Blackening

476,005 VND

1 Piece(s) 6 Day(s) SteelM141615.62518916Heat Treatment Steel, Bright Color

501,778 VND

1 Piece(s) 14 Day(s) SteelM141615.62518916Heat Treatment Steel, Heat Treatment, Blackening

515,869 VND

1 Piece(s) 14 Day(s) SteelM121615.62518916Heat Treatment Steel, Bright Color

531,332 VND

1 Piece(s) 6 Day(s) SteelM121615.62518916Heat Treatment Steel, Heat Treatment, Blackening

611,862 VND

1 Piece(s) 14 Day(s) SteelM101615.62518916Heat Treatment Steel, Heat Treatment, Blackening

612,411 VND

1 Piece(s) 14 Day(s) SteelM81615.62518916Heat Treatment Steel, Heat Treatment, Blackening

503,550 VND

1 Piece(s) 6 Day(s) SteelM16181728201018Heat Treatment Steel, Bright Color

542,496 VND

1 Piece(s) 6 Day(s) SteelM16181728201018Heat Treatment Steel, Heat Treatment, Blackening

573,380 VND

1 Piece(s) 14 Day(s) SteelM14181728201018Heat Treatment Steel, Bright Color

600,298 VND

1 Piece(s) 6 Day(s) SteelM14181728201018Heat Treatment Steel, Heat Treatment, Blackening

589,375 VND

1 Piece(s) 14 Day(s) SteelM12181728201018Heat Treatment Steel, Heat Treatment, Blackening

672,764 VND

1 Piece(s) 14 Day(s) SteelM10181728201018Heat Treatment Steel, Heat Treatment, Blackening

673,496 VND

1 Piece(s) 14 Day(s) SteelM8181728201018Heat Treatment Steel, Heat Treatment, Blackening

637,472 VND

1 Piece(s) 14 Day(s) SteelM182019.632241220Heat Treatment Steel, Bright Color

703,905 VND

1 Piece(s) 6 Day(s) SteelM182019.632241220Heat Treatment Steel, Heat Treatment, Blackening

655,550 VND

1 Piece(s) 14 Day(s) SteelM162019.632241220Heat Treatment Steel, Bright Color

700,793 VND

1 Piece(s) 14 Day(s) SteelM162019.632241220Heat Treatment Steel, Heat Treatment, Blackening

750,516 VND

1 Piece(s) 14 Day(s) SteelM122019.632241220Heat Treatment Steel, Heat Treatment, Blackening

681,656 VND

1 Piece(s) 14 Day(s) SteelM202221.635281422Heat Treatment Steel, Bright Color

761,266 VND

1 Piece(s) 14 Day(s) SteelM202221.635281422Heat Treatment Steel, Heat Treatment, Blackening

790,755 VND

1 Piece(s) 14 Day(s) SteelM182221.635281422Heat Treatment Steel, Bright Color

851,465 VND

1 Piece(s) 14 Day(s) SteelM182221.635281422Heat Treatment Steel, Heat Treatment, Blackening

839,632 VND

1 Piece(s) 14 Day(s) SteelM122221.635281422Heat Treatment Steel, Heat Treatment, Blackening

877,149 VND

1 Piece(s) 14 Day(s) SteelM162221.635281422Heat Treatment Steel, Heat Treatment, Blackening

936,000 VND

1 Piece(s) 14 Day(s) SteelM222423.640321624Heat Treatment Steel, Bright Color

1,049,974 VND

1 Piece(s) 14 Day(s) SteelM222423.640321624Heat Treatment Steel, Heat Treatment, Blackening

1,027,138 VND

1 Piece(s) 14 Day(s) SteelM202423.640321624Heat Treatment Steel, Bright Color

1,121,069 VND

1 Piece(s) 14 Day(s) SteelM202423.640321624Heat Treatment Steel, Heat Treatment, Blackening

1,125,660 VND

1 Piece(s) 14 Day(s) SteelM162423.640321624Heat Treatment Steel, Heat Treatment, Blackening

1,027,613 VND

1 Piece(s) 14 Day(s) SteelM242827.644361828Heat Treatment Steel, Bright Color

1,159,914 VND

1 Piece(s) 14 Day(s) SteelM242827.644361828Heat Treatment Steel, Heat Treatment, Blackening

1,502,386 VND

1 Piece(s) 14 Day(s) SteelM222827.644361828Heat Treatment Steel, Heat Treatment, Blackening

1,413,989 VND

1 Piece(s) 14 Day(s) SteelM202827.644361828Heat Treatment Steel, Heat Treatment, Blackening

1,416,744 VND

1 Piece(s) 14 Day(s) SteelM162827.644361828Heat Treatment Steel, Heat Treatment, Blackening

2,711,265 VND

1 Piece(s) 14 Day(s) SteelM273231.550402032Heat Treatment Steel, Heat Treatment, Blackening

2,074,438 VND

1 Piece(s) 14 Day(s) SteelM303635.554442236Heat Treatment Steel, Bright Color

2,326,442 VND

1 Piece(s) 14 Day(s) SteelM303635.554442236Heat Treatment Steel, Heat Treatment, Blackening

2,379,027 VND

1 Piece(s) 14 Day(s) SteelM243635.554442236Heat Treatment Steel, Heat Treatment, Blackening

3,737,133 VND

1 Piece(s) 14 Day(s) SteelM364241.565522642Heat Treatment Steel, Bright Color

3,963,168 VND

1 Piece(s) 14 Day(s) SteelM364241.565522642Heat Treatment Steel, Heat Treatment, Blackening

5,510,455 VND

1 Piece(s) 14 Day(s) Stainless SteelM424847.575603048Heat Treatment Steel, Bright Color

5,993,465 VND

1 Piece(s) 14 Day(s) Stainless SteelM424847.575603048Heat Treatment Steel, Heat Treatment, Blackening

7,944,914 VND

1 Piece(s) 14 Day(s) Stainless SteelM485453.485703454Heat Treatment Steel, Bright Color

8,739,199 VND

1 Piece(s) 14 Day(s) Stainless SteelM485453.485703454Heat Treatment Steel, Heat Treatment, Blackening

Loading...Tải…