(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PSA Dedicated Stainless Steel Boss

PSA Dedicated Stainless Steel Boss
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,022,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUS303 stainless steel made for excellent rust-resistance. Can be used in combination with plastic gears, making shaft fastening easy.

Part Number
SUKB20030
SUKB20046
SUKB20066
SUKB25038
SUKB25058
SUKB25083
SUKB30046
SUKB30070
SUKB30100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFull Length
(mm)
Hole diameter
(φ)

2,022,080 VND

1 Piece(s) 5 Day(s) or more 103010

2,553,026 VND

1 Piece(s) 5 Day(s) or more 103010

3,490,592 VND

1 Piece(s) 5 Day(s) or more 103010

2,633,091 VND

1 Piece(s) 5 Day(s) or more 103712

3,605,476 VND

1 Piece(s) 5 Day(s) or more 103712

5,256,937 VND

1 Piece(s) 5 Day(s) or more 103712

3,559,640 VND

1 Piece(s) 5 Day(s) or more 104515

5,549,459 VND

1 Piece(s) 5 Day(s) or more 104515

8,078,486 VND

1 Piece(s) 5 Day(s) or more 104515

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material SUS303