(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
241 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
YANASE
Roll type felt for polishing.[Features]・ It can be used in any size[Applications]・ For polishing and wiping of mirror finish
From: 253,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Vitrified Mounted Point, Shaft Diameter 3 mm / 6 mm【1-10 Pieces Per Package】
YANASE
A variety of abrasive grains supporting materials from general steel to stainless steel, hardened steel, castings, and carbide alloys is available.[Features]· Suitable for grinding hardened carbon steel / alloy steel / tool steel, as well as stainless steel / other general steel materials
From: 35,360 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Applying an abrasive (blue bar) and polishing results in a mirror finish.· Can be used at the desired size or shape.· 2 types are available: hard and soft.
From: 209,725 VND |
---|
Days to Ship: Số ngày giao hàng: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Bonded Abrasive for Polishing DOX Cylindrical Type
YANASE
[Features]· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.· Burrs, secondary burrs and chipping are less likely to occur.[Applications]· Suitable for grinding carbide alloy, ceramics, etc.· For surface adjustment of molds and deburring of precision equipment.· Suitable when a glossy finish is required.
From: 52,020 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
YANASE
A multi-disc that can grind a variety of materials.[Features]·A (alumina) abrasive grains and C (silicon carbide) abrasive grains are arranged alternately, making it suitable for a wide range of applications.·Specifications with excellent work efficiency.·Safer work than whetstones.·The finish is beautiful compared to whetstones.[Applications]·Scratch removal/burr removal.
From: 153,826 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Flap Wheels with Shaft【1-5 Pieces Per Package】
YANASE
[Features]· Because of the slight gap between polishing cloths, it is unlikely to clog and can be used for uniform polishing throughout.· It is elastic, so that it fits nicely onto the workpiece for close polishing.· It is not exothermic and does not alter the polished material.· Fits well to workpiece.· Boasts significant autogenous action.
From: 85,680 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Optional collet for electric/pneumatic tools.
From: 535,917 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 24,820 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
YANASE-version ceramic fiber grindstone.[Features]· The unbreakable grindstone.· While it is thin and has high hardness, it does not easily break and is ideal for finishing slit details, etc.· The tip can be machined to match the application.· It can be used just as it is mounted on the chuck.· Abundant particle sizes for use from grinding through polishing.
From: 391,578 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Supports various materials and applications with a wide range of products and provides even grinding performance.[Features]· Highly useful for removing small scratches.· Ideal for scratch removal and descaling of general metals, and finish polishing of stainless steel.· Also ideal for chamfering and finishing stone and tile
From: 145,180 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Connects both ends of polishing cloth/paper to form a belt.· Since abrasive grains are removed from the joint part so as not to affect the finished surface, stable polishing can be performed without generating a joint mark.· Can be used for a wide range of applications from belt sander to desktop polisher depending on the size.· Use for dry type polishing.
From: 13,940 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rubber Bonded Abrasive for Polishing DOXH Artillery Shell Type
YANASE
[Features]· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.· Burrs, secondary burrs and chipping are less likely to occur.[Applications]· Suitable for grinding carbide alloy, ceramics, etc.· For surface adjustment of molds and deburring of precision equipment.
From: 58,480 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Cleans burrs on the inside and outside of the pipe.[Features]・ ø6 (diameter: 6 mm) for shaft
From: 1,382,092 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Wheel Brush Unilon Grit, ideal for surface finishing and deburring.[Features]·Wide range of sizes.
From: 383,626 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Optimal for glazing and wiping of stainless steel and general metals.
From: 66,300 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]・ A felt non-woven fabric developed for finish polishing of molds・ Mirror finishing is possible up to the smallest details
From: 56,100 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Wheel brush for steel wire.
From: 159,800 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A brass wheel brush.
From: 267,690 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
YANASE
Optimal for polishing of molds, ceramics, and optical fiber related parts.[Features]· Film base resin bond type.· The back surface is processed with double-sided tape.· Produces a beautiful polished surface
From: 372,390 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wrapping Film Sheet, 230 × 280 mm
YANASE
Mirror finish. Resistant to water as well as oil since the base material is polyester film, handling both dry type and wet type.[Features]· Mirror finish.· Curved surface polishing is possible.· It is water and oil resistant, enabling either dry or wet processing.· Since it is specially adhered uniformly on the polyester film, it has a beautiful finish.
From: 75,140 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· It has excellent resistance to acids and alkalis.· Features outstanding heat resistance.
From: 405,993 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· Unilon Grit wheel brush. Non-abrasive Unilon.
From: 329,043 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A dedicated high precision brush for film peeling.
From: 651,092 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
Wood stick suitable for finish polishing work. Soft and hard types are available.
From: 153,680 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resinoid Precision Super Thin Cut-Off Wheel RCA
YANASE
[Features]· Size, abrasive grain, granularity, and bonding strength variations are available to support a range of applications.· Contact us regarding special orders other than standard products.
From: 152,320 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Precision Brush (Wheel Type / Cup Type / End Type)【1-10 Pieces Per Package】
YANASE
Brush materials such as iron, stainless steel, brass, tampico, or Unilon are available.
From: 87,720 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]· A disc made of high density compressed, strictly selected wool for polishing.· Suitable for surface polishing.· Applying an abrasive (blue bar / white bar, etc.) and polishing results in a mirror finish.
From: 45,150 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Rubber-Bonded Abrasive GCM Cylindrical Type for Grinding
YANASE
[Features]· A uniformly polished surface can be achieved with fewer deep scratches compared to grindstones with shaft.· Burrs, secondary burrs and chipping are less likely to occur.[Applications]· Suitable for grinding carbide alloy, ceramics, etc.· For surface adjustment of molds and deburring of precision equipment.
From: 43,520 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cartridge Roll with Shaft, Straight Type
YANASE
[Features]· Autogenous action enables continuous grinding with new abrasive surfaces constantly formed.· Ideal for polishing and deburring detailed parts.
From: 67,660 VND |
---|
Days to Ship: Số ngày giao hàng: 22 Day(s) |
You can add up to 6 items per a category to the compare list.
Resin Bond Cloth Belts BY10/BY20/EYB/EZB
YANASE
Sizes can be used for a wide range of applications, from belt sanders to tabletop grinders.[Features]· Connects both ends of polishing cloth/paper to form a belt.· Since abrasive grains are removed from the joint part so as not to affect the finished surface, stable polishing can be performed without generating a joint mark.· Can be used for a wide range of applications from belt sander to desktop polisher depending on the size.· Use for dry type polishing.
From: 13,940 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |