(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
515 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Ball Grip Screwdriver, No. 220
VESSEL
[Features]・ The high-resilience cushion grip fits well in the palm while preventing slipping and transmitting strong force.・ The cross-head screwdriver and straight-slot screwdriver can be distinguished by the color on the grip.・ The shaft part uses chrome vanadium steel, and is quenched in its entirety for toughness.・ The straight-slot blade tip has a flat finish that does not interfere with the work when tightening the terminal.・ Work efficiency is improved as the magnet at the tip of both cross-head screwdriver and straight-slot screwdriver holds the screws. ・ The tip has been treated with high-precision black point processing.・ Extra tightening force for screws.・ Color-coded cushion grip for cross-head / straight-slot tip types.・ Ideal for large terminal block screws cross-head No. 3, thin & long shaft design.[Applications]・ For all kinds of screw-fastening work including electrical, plumbing, HVAC, woodworking and various kinds of construction work.[Materials]・ Shaft: Chrome vanadium steel (fully hardened), Handle: Resin.
From: 75,600 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Straight type blade tip microdriver.[Features]· The handle has a rotary cap for quick turning. The cutting edge has undergone high precision black point processing.· Fully quenched Chrome Vanadium Steel.[Applications]· For adjustment and repair of precision instruments, electrical equipment, glasses, watches, etc.
From: 56,430 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Plastic hammer.[Features]· The head is made of soft and tough plastic that does not damage the workpiece.· The head can be replaced and sold separately.[Applications]· For sash machining, molds, interior construction, bricks, tiling, joinery, woodworking, vehicle maintenance, masonry, hobbies, etc.
From: 266,220 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Wire Stripper 3500E-1 / 3500E-2
VESSEL
Compact, handheld type. The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.[Features]- Lightweight (100 g), compact, handheld type.The blade is sharpened with a precision diamond whetstone, enabling high precision stripping operations.Grip comes with a conversion table for AWG, mm, and mm2.
From: 443,000 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Screwdriver With Cushioned Grip (Thin-Shaft Type), No. 610
VESSEL
A thin cushion grip screwdriver that can be inserted into fine screw holes.[Features]· Ideal for tightening screws in precision work.· The flathead blade tip is a straight cut which does not get caught even in narrow spaces.· The black point processed cutting edge is not affected by the thickness of the plating layer.[Applications]· For tightening screws in narrow and deep places.
From: 70,800 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Interchangeable Screwdriver, No.220W-3 Ball Grip
VESSEL
[Features]・ A ball grip that can be used by inserting an electric screwdriver bit (width across flats: 6.35 mm) and a set of double-ended bits・ A convenient set of cross-head 1 and cross-head 3, a straight-slot blade that can be used for quick-connect terminals and cross-head 2 that is often used, and Pz2 and Pz3 of positive drive, which are often used for assembling imported furniture and binding of snowboards, etc.[Applications]・ For electrical tools, furniture assembly, maintenance, vehicle installation, etc.
From: 238,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
VESSEL
A dedicated tool for stripping vinyl coating off of vinyl wires. Coatings can be stripped off perfectly in a single quick operation.[Features]- A dedicated tool for stripping vinyl coating off of vinyl wires.- Coatings can be stripped off perfectly in a single quick operation.- The plastic grip fits the user's hands well, preventing fatigue.- Available in 6 different types for use with different wires.- Can be used for wiring for applications including TV, radio, and other electronic equipment, as well as electrical work, automotive work, electric circuits, and phones.- Only the 3000A, B, C, and D models include a stripper gauge.
From: 655,334 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 278,700 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit for HIOS No. D73, Tip End Portion Shaft Diameter 2.0 to 3.0
VESSEL
Precision bit - hex.[Features]· φ4 (Shaft diameter 4 mm).· High precision bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to hex screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 110,367 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
20170718_Q80【6 Pieces Per Package】
VESSEL
[Features]・The grip with crystal shine has an environmentally friendly, vegetable-based crystalline pattern that is resistant to oils and chemicals.・Ideal for work in narrow places.・Overtightening with excessive torque, or optimum screw tightening without excessive torque can be performed.・Color coding with cross-head and straight-slot.・Uses cellulose acetate resin.
From: 362,334 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
VESSEL
[Features]・ It can be used by reversing even if one side is broken・ Wide heat treatment categories・ It achieves stable quality and low cost with weight production・ It uses original special steel alloy
From: 23,460 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
High-strength hex bit with 8 mm hexagonal shaft.[Features]· Assembly-dedicated bit with emphasis on usability.· 8 mm hexagonal shank provides high strength.[Applications]· Automobile and machinery assembly and sash assembly.
From: 48,734 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Vessel USB Rechargeable Screwdriver
VESSEL
[Features]· Electric power for quick tightening and Manual for final tightening. · With High Brightness LED light. · Built in USB Recharge Li-ion Battery (3.6V-800mAh). · 6.35mm HEX shank. · [Use] · For electrical / equipment work, panel assembly, equipment / equipment maintenance, automobile / motorcycle maintenance, DIY, etc.
From: 1,065,667 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Vessel Electric Driver 220USBP1
VESSEL
[Features]· The rotation speed and torque can be switched in 3 steps according to the application. · Reinforced gear and housing increase strength by 20%. · Uses USB Type-C, which allows you to connect to the charging port without hesitation because there is no directionality of the terminal. · [Use] · For electronic terminal block work, distribution board terminal work, tightening light ceiling screws and long screws, etc.
From: 1,394,000 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Cushion Grip Screwdriver (Stubby Replacement Type) No.660
VESSEL
A compact handle screwdriver that is ideal for working in narrow spaces.[Features]・ Axis is a double-head interchangeable of cross-head/straight-slot・ Stubby type handle[Applications]・ All screw tightening work
From: 114,600 VND |
---|
Days to Ship: Số ngày giao hàng: 10 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
It is a bit exclusively for assembly, with an emphasis on workability. Hexagonal shape of subtense 6.35 mm that conforms to international standards.
From: 34,500 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Features: - It is a simple operation that just turns the main body and pulls it. - Uses an ergonomic grip that is easy to grip and does not slip easily. - The dial on the bottom allows you to adjust the depth of cut of the blade.
From: 519,520 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Screwdriver bit (hexagonal, width across flats: 5 mm) for air/electric screwdrivers.[Features]· Assembly-dedicated bit with emphasis on usability.· 5 mm across flat hex shape, can be used in an electric screwdriver.[Applications]· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
From: 30,690 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
Driver set for Pozidriv screws. (10 pieces)[Features]· Blade tip shape for cam-out prevention.[Applications]· Light electrical equipment assembly, communication acoustic equipment assembly, building, and civil engineering work.
From: 92,809 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Air Duster (Standard Long Nozzle)
VESSEL
Standard long nozzle air duster with outstanding workability and ergonomic handle.[Features]· Nozzle length 100 mm.· The body is made of lightweight polyacetal resin with excellent oil resistance, wear resistance and impact resistance.· Large lever that can be operated using 4 fingers.· The air flow can be controlled by the grip.· Blocks out splashback with air film.[Applications]· For blowing off cutting powder, dust, moisture, or oil in sheet metal painting, automobile maintenance, and metalworking.
From: 454,580 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Wire Stripper Blade For No.3000
VESSEL
Spare blade for No.3000 wire cutter.[Features]· Highly compatible, mountable on any main unit.· Blade edging with an almost perfect circle shape.· It boasts long-lasting sharpness due to minimal wear.[Applications]· For electrical appliances like televisions and radios.· For electrical work, electrical circuits of automobiles, wiring of telegraphy/telephony, etc.
From: 271,259 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Precision Bit No. D76 for HIOS, Shaft Width Across Flats 3.0 to 4.0
VESSEL
Precision bit - hex.[Features]· φ5 (Shaft diameter 5 mm).· High precision screwdriver bit that enables screw fastening work in compact/high-precision fields.· High-precision finish blade tip that conforms to the screw standards.[Applications]· Applicable to screw-tightening work in small precision fields such as hard disks, OA devices, audio equipment, VTR, optical equipment, etc.
From: 115,025 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Industrial B Type Bit NO. B36X/H
VESSEL
Even if one side breaks, it can be reversed and used. Assembly-dedicated bit with emphasis on usability.
From: 43,717 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
VESSEL
A tool for removing a strongly tightened disc nut.[Features]・ Attached to an electric impact, the strongly tightened disc nut can be easily removed・ For disc grinders with wheel diameter of 100 mm[Applications]・ For disc grinders
From: 474,792 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
B44 7 Across Flats X 100 Socket Bit
VESSEL
Socket bit for attaching and detaching hexagon bolts and nuts. [Features] ·The hexagonal shaft has a width across flats of 5 mm, providing excellent accuracy and outstanding durability. [Applications] ·Can be used for assembly lines where workability is emphasized.
From: 146,190 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 1,090,953 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) |
You can add up to 6 items per a category to the compare list.
Megadora Thin-handle Screwdriver No.910
VESSEL
Thin shaft screwdriver.[Features]· Fine shaft type with a diameter of 4 mm or less.· The blade has a black point treatment without a thick plating layer.[Applications]· It is convenient especially when working on deep and narrow places.
From: 72,600 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
From: 45,509 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Vessel Rechargeable Ballgrip S / D Hi-Seed 220USB-S1
VESSEL
[Features]·No-load rotation speed 1200 rpm. · Easy charging with USB. · High-brightness LED light (lights up for 5 seconds after use). · [Use] · For switchboard assembly and mounting of fittings and exterior parts.
From: 1,225,334 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
From: 51,959 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |