(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|---|
CAD |
|
609 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Diamond coating for cemented carbide machining has outstanding hardness, toughness and adhesive strength.· Phenomenal deep cutting has been achieved through adoption of a blade shape optimized for cemented carbide.· Achieves tear-free, excellent machined surfaces, especially from medium rough to finish machining.[Material]· Ultrafine particle alloy (MG)
From: 6,494,500 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Long-neck radius ball-end mill that can cut cemented carbide.· Diamond coating for cemented carbide machining has been developed to achieve outstanding hardness, toughness and adhesive strength.· Phenomenal "deep" cutting has been achieved through adoption of a blade shape optimized for cemented carbide.· Achieves tear-free, excellent machined surfaces, especially from medium rough to finish machining.
From: 6,494,500 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Union Tool, Carbide 2-Blade, Ball End Mill UDCLB F
UNION TOOL
[Features]· Long-neck ball-end mill that can cut cemented carbide and hard brittle material. (UDCLB top grade version)· Blade shape and diamond coating are newly improved and processing removal volume is greatly increased.· The groove provided at the tip of the ball provides an outstanding finished surface.· Special finish is given to the cutting edge to suppress chipping and step difference to the utmost. It supports a wide range of applications from semi-roughing to finishing.[Material]· Carbide ultra-fine particle alloy (Super MG)
From: 10,007,911 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Push One A Series 90° Union Elbow
NITTA
No jigs or tools are required for connecting tubes to this 90° union elbow. The surface is resistant to degradation, preventing elution of copper ions.
From: 154,975 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Push One A Series Union Connector
NITTA
No jigs or tools are required for connecting tubes to this union connector. The surface is resistant to degradation, preventing elution of copper ions.
From: 142,477 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this union tee. The surface is resistant to degradation, preventing elution of copper ions.
From: 101,570 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this union tee. The surface is resistant to degradation, preventing elution of copper ions.
From: 178,721 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PushOne E Series Double Y Union【5 Pieces Per Package】
NITTA
No jigs or tools are required for connecting tubes to this double Y-union unit. The surface is resistant to degradation, preventing elution of copper ions.
From: 959,007 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 83,617 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
E Series Push One 90° Union Elbow
NITTA
No jigs or tools are required for connecting tubes to this 90° union elbow unit. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
From: 134,353 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Half Union EA140HH-104【2 Pieces Per Package】
ESCO
[Features]·Quick-connect fitting half unions (2 pcs.) requiring no tools.
From: 220,778 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 26,900 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
C-UMD, Micro Coat, 2-Flute UNIMAX Drill Bit
UNION TOOL
[Features]·UT microcoating.·Tip angle 150·Tool Material: Carbide
From: 521,503 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bulkhead Union M-5E Miniature One-Touch Fitting
SMC
A miniature tube fitting from SMC Corporation. [Features]· Compact piping space.· Panel connections (on/off-panel).· Small and can be removed without tools.
From: 33,600 VND |
---|
Days to Ship: Số ngày giao hàng: Same day |
You can add up to 6 items per a category to the compare list.
Union Tee LQ1T Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A fluoropolymer union tee fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ1 Series, Panel-Mount Union, Inch Size
SMC
A fluoropolymer panel mount union fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
HFB, HM Coated 4-Flute High-Efficiency Short Shank Ball
UNION TOOL
[Features]· Supports Shrink Fit Holders· Suppresses unnecessary tool protrusion to enable higher precision processing· Reduces processes in cutting· Increases machining efficiency through combination with shrink fit holder.
From: 958,811 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Union Elbow LQ1E Inch Size Fluoropolymer Fittings / Hyper Fittings
SMC
A union elbow with outstanding flow-through characteristics with minimized liquid pooling. [Features]· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· For use at 200°C.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: 32 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UNION TOOL
[Features]· Higher speed and higher precision machining enabled by shortening the total length and reducing the protruding part of the tool· The optimized corner radius size enables processing with larger feed than conventional· Seamless Corner Radius Shape· High hardness materials up to 65 HRC can also be machined
From: 1,382,151 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NITTA
No jigs or tools are required for connecting tubes to this Y union. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.[Features]· The tube is connected by Push One®.· No need for jigs or tools to connect the tube.· Electroless nickel plating.· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.· The white body contributes to workplace environment aesthetics.· Noncombustible PBT resin is used for the base material.· Compliant with the UL94 V-0 standard and has superior self-extinguishing properties.· Can be used in environments where sputtering is an issue.· R screws are sealed, and thus there is no need to wrap them with sealing tape
From: 182,752 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ1 Series, Panel-Mount Union Reducing, Metric Size
SMC
A fluoropolymer reducing-type panel mount union fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ1 Series, Union Reducing, Metric Size
SMC
A reducing type union with outstanding flow-through characteristics with minimized liquid pooling. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· For use at 200°C.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Easy nut fastening.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Fluororesin Couplings - Unions
MISUMI
No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.
From: 608,069 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluororesin Couplings - Union Tees
MISUMI
No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.
From: 829,712 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Fluororesin Couplings - Union Elbows
MISUMI
No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.
From: 685,831 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluororesin Couplings - Stepped Unions
MISUMI
No special tools are required for tightening. An all-fluoropolymer fitting with high chemical resistance.
From: 767,228 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ1 Series, Union Elbow Reducing, Metric Size
SMC
A reducing type fluoropolymer union elbow fitting for use at temperatures of 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
Fluoropolymer Pipe Fitting, LQ1 Series, Union Reducing, Inch Size
SMC
A reducing-type fluoropolymer union fitting for use at temperatures of up to 200°C. [Features]· Unique quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· Offers outstanding flow-through characteristics with minimized liquid pooling.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Quote |
You can add up to 6 items per a category to the compare list.
HLS4000 HM Coated 4-Flute Long Neck Square
UNION TOOL
[Features]· Unequal division· θ1 > θ2: Variable split suppresses chatter vibration and tool damage· θ1 + θ2 = 180°: Easy to measure the outer diameter. 180° counter blade design.· Circumference back taper: Cutting resistance is reduced by using a back taper, and vertical wall cutting is also stable.· Adopts the newly developed HARDMAX coating for high-hardness materials that realizes outstanding heat resistance and lubricity· The 4-flute blade with improved chip discharge performance achieves top-level high feed and machining accuracy
From: 695,010 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Union LQ1U Metric Size Fluoropolymer Fittings / Hyper Fittings
SMC
A union with outstanding flow-through characteristics with minimized liquid pooling. [Features]· Quadruple-sealing construction (PAT.) provides a strong sealing effect and highly reliable performance against the leakage of liquids.· For use at 200°C.· The seal lock on the nut helps prevent loosening.· The trapezoidal thread allows for the application of high levels of torque.· The tube holding section on the nut utilizes a 2-stage system for securely holding tubes in place.· Strong resistance to tube bending and deformation.· Simply screw-in as far as the ends of the fitting to tighten the nut. No need for gauge management for positioning.· The trapezoidal thread prevents the angled insertion of nuts.
Days to Ship: Số ngày giao hàng: Same day or more |