(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
910 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Lathe Positive Tip
SANDVIK
[Features]· Coated carbide tip.· Positive tips· Wiper Tip[Applications]· For General Steel Processing
From: 631,760 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Lathe Positive Tip H13A
SANDVIK
[Features]· Carbide tip for machining outer diameter of small objects and parts· Round Tip· Positive tips[Applications]· For machining cast iron and heat-resistant alloys· For Medium Machining
From: 221,328 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Super U Drill (Corodrill 880)【1-10 Pieces Per Package】
SANDVIK
A Blade Tip Replacement Type Insert Drill With High Productivity
From: 155,958 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
Suitable for high-efficiency machining.
From: 17,328,952 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
T-Max P Negative Insert For Turning (Triangular Shaped 60°)【1-10 Pieces Per Package】
SANDVIK
[Features]Carbide-coated insertTriangular-shaped insertNegative insertFor machining general steel and low-carbon steelFor finishing
From: 220,133 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Lathe Positive Tip
SANDVIK
[Features]· Coated carbide tip.· Positive tips· Wiper Tip[Applications]· For General Steel Processing
From: 521,000 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
CoroTurn XS Insert Bar For Threading
SANDVIK
[Features]CoroTurn XS insert barSolid-carbide coatingBoring bit for small-diameter machiningFor threadingFor inch thread tappingPitch: 28 threads
From: 1,060,323 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 4,335,541 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super U Drill - Hole Drilling Tip
SANDVIK
Ideal for machining requiring deep cutting and a highly rigid tip
From: 401,701 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
CoroBore 825, Fine Boring Tools, Boring Tool Set, 825-TC
SANDVIK
First choice for large diameter fine boringTool is radially adjustable to cover a wide diameter range with one toolTools are micrometer-precisely adjustable to meet tight machining tolerances
From: 33,252,536 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
[Features]CoroCut 2 insertsSolid carbide-coated tipFor parting and groovingThe rail lock provides high clamp rigidity2-cutting-edge specificationFor partingFor high-feed machiningSeat size: GWidth: 3.0 mm
From: 697,837 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
Sharp cutting edge and high performance
From: 419,012 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade
SANDVIK
[Features]CoroThread 266, insert for threadingSolid carbide-coated insertNewly designed inserts with improved ease of mounting and a guide rail with high clamp rigidityFor outer-diameter threadingFor 55° Whitworth threadsMachining pitch: for 5 threads
From: 751,717 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroTurn 107 Diamond Shaped 35°【1-10 Pieces Per Package】
SANDVIK
[Features]Carbide-coated insert for outer-diameter machining of small componentsLeft/right handed insertDiamond-shaped 35° insertPositive insertFor general engineering and machining heat-resistant alloysFor finishing
From: 361,918 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
CoroTurn SL is a modular system of adapters and cutting heads that allows the construction of customized tools for a variety of turning operations with a minimum number of items
From: 563,581,800 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik, CoroThread 266, Boring Tool Bit, Grooving, Cylindrical, Rectangular Flat
SANDVIK
Sharp cutting edge that enables high-quality groovingGrooving width engraved on insert for easy identification
From: 7,631,408 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: 258,686 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
Drill with replaceable head for machining deep holes or larger diameter holes.
From: 15,718,877 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroCut 1/2 Shank Tool Bit For Face Grooving
SANDVIK
[Features]・ High clamp rigidity shank holder for end face grooving・ Unique rail lock seat and V-shaped seat firmly receive lateral cutting force and bring high stability・ For end face grooving
From: 5,824,002 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroThread 266 V-Shaped 55° Without Finishing Blade
SANDVIK
[Features]CoroThread 266, insert for threadingSolid carbide-coated insertNewly designed inserts with improved ease of mounting and a guide rail with high clamp rigidityFor inner-diameter threadingWithout finishing blade, for 55° threadsMachining pitch: for 7-4 threads
From: 751,717 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroCut 1/2 Shank Tool Bit Screw Clamp For Profiling R/LF123
SANDVIK
Versatile 1-corner and 2-corner shank tool for profiling
From: 5,782,440 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sandvik CoroTurn 107 Lathe Positive Tip
SANDVIK
[Features]· Coated carbide tip.· Positive tips· Wiper Tip[Applications]· For General Steel Processing
From: 395,501 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik T-Max P Lathe Negative Tip
SANDVIK
[Features]· Coated carbide tip.· Negative Insert· Wiper Tip[Applications]· For General Steel Processing
From: 484,408 VND |
---|
Days to Ship: Số ngày giao hàng: 12 Day(s) |
You can add up to 6 items per a category to the compare list.
Sandvik CoroThread 266 Thread-Cutting Tip
SANDVIK
[Features]· CoroThread 266, Thread Cutting Tip· Coated carbide tip.· New concept tip achieves simple installation and has a high clamp rigidity guide rail[Applications]· For internal threading machining
From: 741,632 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
SANDVIK
Suitable for high-efficiency machining.
From: 26,023,926 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
Sharp cutting edge and high performance
From: 391,643 VND |
---|
Days to Ship: Số ngày giao hàng: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANDVIK
Unique shape exhibits high performance
From: 297,243 VND |
---|
Days to Ship: Số ngày giao hàng: 4 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroCut 1/2 Shank Tool Bit For Profiling R/LX123...-070
SANDVIK
Versatile 1-corner and 2-corner shank tool bit for profiling
From: 5,782,440 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CoroThread 266 Boring Tool Bit For Threading 266R/LKF-R
SANDVIK
[Features]An inner-diameter threading type boring tool bit with extremely high rigidity. The iLock interface helps prevent the insert from moving around during threading operations, guaranteeing stability and accuracy while also ensuring a clean finish with excellent repeatability. The EasyFix sleeve allows for quick and accurate center height adjustment. For inner-diameter threading.
From: 7,631,408 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
T-Max S Boring Tool Bit For Turning, R/L136.9
SANDVIK
T-Max S Turning Shank Bit for a Productive, Efficient and Reliable Machining Solution
From: 4,650,485 VND |
---|
Days to Ship: Số ngày giao hàng: 7 Day(s) or more |