(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Brand |
|
---|
52 itemsMặt hàng
You can add up to 6 items per a category to the compare list.
NICHIBAN
Cellophane tape for a variety of applications, such as general light packaging.[Features]· Registered trademark of our cellophane tape.· Can be used for general light packaging. Flexible, easy to use, and with excellent workability.· Cellotape is a plant based product made primarily of natural materials.· Winding core uses 100% recycled paper.· No harmful gas when incinerated, plus burns at low calories.[Applications]· For general light packaging; packing and securing paper boxes; hanging and affixing posters, etc.
From: 197,115 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
From: 52,360 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Carton Tape No. 640PF, Color: Clear
NICHIBAN
[Features]· OPP adhesive tape for cardboard box packing.· Since a rubber-based adhesive is used, it clearly demonstrates a stable adhesive force even at low temperatures.
From: 76,327 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Tape Cutter Linear Beauty For Business
NICHIBAN
A tape cutter with a newly designed blade that cuts straight.[Features]·The body has two colors, white and black.·Only for Omaki.·Adopts a newly designed blade with less unevenness (Patent No. 5269180).·Less force when cutting the tape. Workability is improved and fatigue is reduced.·Sellotape up to 24 mm wide can be used.[Applications]·It can be used for sealing, wrapping, and displaying items such as posters.·For creating samples and organizing documents.
From: 347,603 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NICHIBAN
Device that can be used for a bag seal, etc., for food in bags.[Features]・ It can tightly bind with a light insertion force・ The tape looks good because there is little coil of the tape after sealing・ The protrusion of the screw at the bag insertion part is eliminated・ Tape can be used up to 9 mm width / 100 m roll[Applications]・ Bag seal for food in bags, etc.
From: 859,861 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
Water-resistant moisture-proof bag sealing tape.[Features]·Because it is a PET film base, it has excellent moisture and water resistance.[Applications]·For back seal packaging of food in general (fruits and vegetables, fresh noodles, processed meat foods, etc.), and for temporary fixing of containers.·For back seal packaging of industrial parts such as screws in subdivided bags.
From: 55,081 VND |
---|
Days to Ship: Số ngày giao hàng: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mitac Color Index ML-151【10-15 Pieces Per Package】
NICHIBAN
[Features]· Useful for sorting files, materials, scrap and fixtures.
From: 47,940 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
For Outdoor Dedicated Use Such as Double-Sided Tape Nice Pleat, Plywood and Block Walls
NICHIBAN
·Double-sided tape that can be used for pasting posters and fixing panels made of metal, plastic, etc.[Features]·Double-sided tape for outdoor use such as plywood and block walls.·It is resistant to wind and rain and adheres well to uneven surfaces.·Recycled paper is used for the core.[Applications]·For pasting posters and fixing panels made of metal, plastic, etc.
From: 83,078 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]· Can be generally used for light packaging applications, and is supple and easy-to-use, with excellent workability.[Applications]·For general light packaging, fixing paper box packaging, temporary fixing of posters, etc., and pasting, etc.
From: 85,158 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Masking Tape for Automotive Use No.2311
NICHIBAN
Masking tape for painting vehicles that firmly adheres to curved surfaces as well as linear surfaces.[Features]· Excellent overlapped pasting and hand tearing properties.· Minimal lifting, peeling, or residual glue even when heated.· Firmly adheres to linear and curved surfaces.[Applications]· Ideal for vehicle painting, etc.
From: 124,720 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
NICHIBAN
Electric tape cutter for continuous work.[Features]· A tape cutter with numerous features including LED dimension display, etc.· Various adhesive tapes can be used, such as cellophane, film, paper based adhesive tapes, etc.· Tape feeding and cutting can be done automatically.· Safety guard mechanism enables worry-free operation.· A shutter comes up before the cutter and stops the cutter if foreign objects (fingers, etc.) are detected. (Err display appears)* 7-11 mm types require separate optional parts and testing.[Applications]· For tape specified length cutting, ideal for continuous work.
From: 14,690,427 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Masking Tape for Automotive Use No.2312
NICHIBAN
Masking tape for vehicle painting suitable for overlapped pasting or curved pasting.[Features]· Excellent overlapped pasting properties.· Minimal lifting, peeling, or residual glue even when heated.· Firmly adheres to curved surfaces as well as linear surfaces.· Highly tearable by hand.· Featuring a green color that is easy on the eyes.[Applications]· Ideal for masking during vehicle painting, etc.
From: 141,184 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Double-Sided Tape Nice Pleat, Color: White
NICHIBAN
· General type double-sided tape which can be used for adhering documents or drawings together, etc.[Applications]· For adhering documents or drawings together, etc.· For pasting up calendars and posters.· For organizing photographs or clippings.· For pasting samples into sample books and catalogs.· For layout and editing.
From: 97,530 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Cloth Adhesive Tape, Cutting Method: Can Be Cut by Hand
NICHIBAN
[Features]· A cloth adhesive tape with excellent cost performance.· Light tape releasing for good workability.[Applications]· Sealing of cardboard boxes.· Packaging heavy objects.
From: 153,673 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]· Easily torn off straight by hand, and lightly rewound, allowing for faster work.· Leaves almost no glue residue behind.[Applications]· For temporary fastening or securing in place of various types of covering materials used when moving house, etc.· For paint curing of building outer walls, etc.
From: 3,009,600 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]· Cellotape® is made from plant material, with the base material made from wood pulp and the adhesive made of natural rubber.· Cellotape® generates very little static electricity, meaning that it does not attract dust.· No static electricity generated as seen with petroleum tape.· Tape which minimizes airborne particles.
From: 769,500 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Cellotape® easy open red/green/white
NICHIBAN
[Features]· Cellotape® does not have adhesive on both sides, which makes it "easy to get hold of, easy to peel off."[Applications]· A lid stopper for food packs in general (used for fixing).· Sealing of envelopes.
From: 114,781 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]· Uses natural rubber adhesive and exhibits stable adhesive strength even at low temperatures.· Tape can be overlapped.· Tape resists peeling even when wet.[Applications]· Sealing of cardboard boxes.·For sealing cardboard boxes containing agricultural or marine products, etc.
From: 94,050 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MiTAC Index【20 Pieces Per Package】
NICHIBAN
[Features]· Uses recyclable non-laminated release paper.· Convenient for index organization of account books and documents.
From: 47,940 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Mitac Color Index ML-120【15 Pieces Per Package】
NICHIBAN
[Features]· Mixed color labels of red, yellow, green, blue and white.· Useful for sorting files, materials, scrap and fixtures.· Quantity Per Pack: 210 pcs X 5 colors (70 pcs X 5 colors, 3 sheets each)· Size (one side of label): φ8
From: 47,940 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Tape cutter straightener large roll
NICHIBAN
[Features]· Uses a newly designed blade with less unevenness. (Patent pending)· Requires less force for cutting the tape.· Cut section is not jagged, and it can be affixed like stickers.
From: 701,571 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
A machine that can be used when cutting tape for standard size cutting and continuous work.[Features]・ Lift the tape by hand and cut it with a blade. At the same time, the tape of the set size to be used next is automatically sent out・ The cutting edge is a serrated blade[Applications]・ For standard size cutting and continuous work
From: 4,716,942 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]· A type with moderate tape strength and adhesive strength that can be easily held.· Highly tearable by hand.· A general-purpose type that can be used in any industry to suit the application, such as packaging, fixing and binding.
From: 133,620 VND |
---|
Days to Ship: Số ngày giao hàng: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sealing Masking Tape (For Glass) No2541
NICHIBAN
[Features]· Light tape releasing for improved workability.· Pastes on straight for a beautiful finish.· Even adheres well to moist surfaces.
From: 172,118 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Masking Tape for Automotive Use No.222
NICHIBAN
Masking tape for vehicle painting with an excellent total balance.[Features]· Stable layered pasting is possible.· Highly tearable by hand.· Excellent overlapped pasting properties.· Excellent cost performance.[Applications]· Ideal for masking during vehicle painting.
From: 114,670 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
Masking Tape for Automotive Use No.241
NICHIBAN
[Features]· It has superior adhesive properties and can be used in various masking work.· Excellent low temperature characteristics.· Features outstanding water resistance (excellent for water sanding).[Applications]· For masking during vehicle painting.
From: 151,603 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |
You can add up to 6 items per a category to the compare list.
Heat Resistant Crepe Masking Tape No.331
NICHIBAN
A crepe masking tape with heat resistance, adhesive strength, substrate strength and so on, handling needs at painting sites.[Features]· The heat resistance is assumed to be 120°C for 30 minutes.· Ideal for general purpose, with strong adhesion and good retention.[Applications]· Ideal for vehicular or industrial heat-resistant masking, etc.
From: 1,323,280 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
Double-sided tape can be used for bonding of metal and plastic, adhesion of various signage, temporary fixing of plywood, veneer, etc.
From: 1,072,908 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]· Good adhesion to rough surfaces.· Offers good adhesion for metal and plastic.[Applications]· Fixing nameplates. (General purpose type)· Fabric tacker for leather and cloth.
From: 1,126,890 VND |
---|
Days to Ship: Số ngày giao hàng: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cloth Adhesive Tape, Sealing of Heavy Cardboard
NICHIBAN
[Features]· It shows excellent adhesion and outstanding holding force.· Light tape releasing for good workability.[Applications]· Sealing of heavy cardboard boxes.
From: 86,511 VND |
---|
Days to Ship: Số ngày giao hàng: Same day or more |